Arium® Mini 5 Liter Bag
Choose your Lab Water Consumables
Arium® Mini 5 Liter Bag
Dimensions
-
Dimensions WxDxH595 x 400 x 80 mm
Features
-
Device/Instrument Compatibility
-
Arium® Mini Plus
- Arium® Mini
-
Arium® Mini Plus
Materials of Construction
-
Materials of Construction
-
S71 Proprietary film
- TuFlux® Tubing
-
S71 Proprietary film
Product Information
-
BrandArium®
-
Pack Size1