Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Extension Cable
    Item no.
    16746-01--EXC

    $816.00

    Extension Cable MD8

  • Rubber vacuum hose (1 m)
    Piece
    1
    Item no.
    16623
    Brand
    Microsart®
    Application Area
    Water analysis
    Length
    1 m
    Application
    Microbial Enumeration

    $19.70

  • Intermediate adapter (ring) for alumini-
    Item no.
    17660 Discontinued

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Sterisart® adaptor for Millipore Symbio Pump
    Piece
    1
    Item no.
    1ZA---0028
    Brand
    Sterisart®

    $112.00

  • Microsart® Funnel Dispenser
    Piece
    1
    Item no.
    16A08
    Brand
    Microsart®
    Application
    Microbial Enumeration
    Packaging
    Individually Packed

    $831.00

  • Communication kit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0040
    Brand
    Sterisart®

    $1,090.00

  • RJ45 cable for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0034
    Brand
    Sterisart®

    $69.40

  • Stainless Steel fastening arm for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0004
    Brand
    Sterisart®
    Materials of Construction
    Stainless Steel

    $442.00

  • Replacement kit for 16612|16615
    Piece
    1
    Item no.
    6986017
    Water Dispensing Flow Rate (Type 1)
    26 L/min
    Maximum Vacuum
    13 mbar (10 torr)
    Input Wattage
    120 Watts
    Depth
    250 mm

    $152.00

  • Adapter culture media plates on MD8
    Piece
    1
    Item no.
    17803
    Brand
    MD8
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $153.00

  • PTFE O-Ring, 42 x 3 mm
    Piece
    1
    Item no.
    17038
    Diameter
    ⌀ 42 mm
    Thickness
    3 mm
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)

    $42.50

  • Results per page: | |

    Microbiology Accessories