Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Wall and Table Bracket - TopMix2.Touch
  • Touch Pen - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • In-use cover for weighing pan of PMA.Evolution and PMA.Vision (set of 10)

    $53.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Power supply outside hazardous area, USA

    $2,560.00

    Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.

  • Link cable to Ex Link Converter, length 20 m (65 ft.)

    $137.00

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • USB cable, length 3 m
    Item no.
    YCC01-0040M3
    Cable Length
    3 m

    $47.00

  • USB/RS232 cable
    Piece
    1
    Item no.
    YCO12
    Cable Length
    approx. 1.8 m

    $128.00

  • In-use cover for column of PMA.Evolution and PMA.Vision (set of 10)

    $53.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.

  • Safe Area Power Supply for US/CDN

    $448.00

    Explosion-protected power supply, 110 V, for use in USA/Canada, for installation outside hazardous areas/locations
    FM-conform:

    Class I DIV 1 GR A,B,C,D

  • Results per page: | |

    Paint Mixing Accessories