s
Skip to content Skip to navigation menu

Chromatography Paper / Grade FN 1

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-2-501-400400N

Availability:  On Request

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Primary Product Type
    Filters
  • Grade
    FN 1
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Quantity
    100
  • Dimensions
    400 mm × 400 mm
  • Weight
    90 g/m²
  • Color
    White
  • Filter Type
    Chromatography Papers
  • Filter Format
    Sheets
  • Material
    Cotton linters

Technical attributes

  • Thickness
    0.19 mm
  • Capillary rise / 30 min
    145 mm
  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)
  • Area of Application
    Blotting