Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Touch Pen - TopMix2.Touch
  • Wall and Table Bracket - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • Video cable DVI-A/VGA (3m)
    Item no.
    YCC01-0051M3
    Cable Length
    approx. 3 m

    $45.80

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • In-use cover for round PMA.Quality weighing pan (Package Contents 10 pcs)

    $53.50

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • Safe Area Power supply,220-240V,EU(excl. UK)

    Explosion-protected power supply, for EU (without UK),
    installation outside hazardous areas/locations
    ATEX-konform:

    II (2) G (Eex ib) II C (220-240V)

  • Link cable to Ex Link Converter, length 30 m (98 ft.)

    $182.00

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

    $42.50

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • USB/RS232 cable
    Piece
    1
    Item no.
    YCO12
    Cable Length
    approx. 1.8 m

    $128.00

  • Power supply outside hazardous area, USA

    $2,560.00

    Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.

  • In-use dust cover for TopMix2.Touch display unit

    $53.50

    In-use dust cover for TopMix2.Touch display unit

  • Results per page: | |

    Paint Mixing Accessories