Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Pump head for 166MP-4
    Piece
    1
    Item no.
    1EP---0003

    $449.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Container for anaerobic incubation
    Piece
    1
    Item no.
    16671
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage
    Depth
    107 mm

    $756.00

  • Syringe holder/support for Sterisart® 16469
    Piece
    1
    Item no.
    1ZA---0024
    Brand
    Sterisart®

    $7,450.00

  • Disposable plastic syringes, 50ml, 12/Pack
    Pieces
    12
    Item no.
    16647----------E
    Volume
    50 mL
    Materials of Construction
    Plastic

    $122.00

  • Microsart® Funnel Dispenser
    Piece
    1
    Item no.
    16A08
    Brand
    Microsart®
    Application
    Microbial Enumeration
    Packaging
    Individually Packed

    $831.00

  • Connector S-F (hose to filter holder)
    Piece
    1
    Item no.
    17659
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $135.00

  • Disposable plastic syringe, 10ml, 12/Pack
    Pieces
    12
    Item no.
    16645----------E
    Volume
    10 mL
    Materials of Construction
    Plastic

    $53.50

  • Tube Connector
    Piece
    1
    Item no.
    17204

    $9.90

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector Set for  MD 8 (SM 16743/44)
    Item no.
    17657 Discontinued
    Brand
    MD8
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No
  • Silicone tubing (25 x 3mm), 1 meter
    Piece
    1
    Item no.
    17662
    Length
    1 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    Silicone (SI)
    Thickness
    3 mm

    $130.00

  • PTFE o- ring for 16679
    Item no.
    17039 Discontinued
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)
  • Results per page: | |

    Microbiology Accessories