Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Small Filtration Clamp
  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • AC Adapter - MD8 Airscan®
    Item no.
    YEPS02-24V0
    Type
    Instrument
    Application Area
    Air monitoring
    Culture Media
    N/A
    Pore Size
    N/A
  • Base Support with Frit
    Item no.
    168ZA-B0001

    $208.00

    Base support with frit

  • Microsart@solve | Camber to Dissolve 47 mm Gelatin Filter
  • Fine Adjustment Head for Pressure Filtration
    Item no.
    1EV---0003
    Brand
    Microsart®

    $211.00

  • Base Support with Frit
    Item no.
    168ZA-A0001

    $272.00

    Base Support with Frit

  • 3-WAY SYRINGE VALVE WITH LUER LOCK

    $117.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • PTFE o- ring for 16679
    Item no.
    17039 Discontinued
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)
  • Silicone tubing (25 x 3mm), 1 meter
    Piece
    1
    Item no.
    17662
    Length
    1 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    Silicone (SI)
    Thickness
    3 mm

    $130.00

  • Extension cable control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1EE---0009
    Brand
    Sterisart®

    $643.00

  • Flexible PVC tubing (25 x 3 mm), 2 m
    Item no.
    17085
    Length
    2 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    PVC
    Thickness
    3 mm

    $125.00

  • Pump head for 166MP-4
    Piece
    1
    Item no.
    1EP---0003

    $449.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Results per page: | |

    Microbiology Accessories