Skip to content Skip to navigation menu

Regenerated Cellulose Membrane Filters / Type 18406

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Item no.:  18406--13------N

Price:  $120.00

Availability (ex works):  For more information please log in

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Brochure

宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration
    • Solvent Filtration-mixtures
  • Area of Application
    • Analytical Sample Preparation
    • Clarification
    • Particle Analysis

Dimensions

  • Filter Diameter
    ⌀ 13 mm
  • Membrane Thickness
    170 µm

Materials of Construction

  • Membrane Material
    Regenerated cellulose (RC)

Physicochemical Information

  • Bubble Point
    2.9 bar
  • Grade
    18406
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    30 mL/min/cm²/bar (Water)
  • Membrane Color | Grid Color
    white (w/o grid)

Sterility

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Gamma radiation 25 kGy
    • Ethylene oxide

Customers Also Purchased

Re-usable Polycarbonate Syringe Filter Holders, 13 mm

Re-usable Polycarbonate Syringe Filter Holders, 13 mm

Learn More
Re-usable PTFE Syringe Filter Holder, 13 mm

Re-usable PTFE Syringe Filter Holder, 13 mm

Learn More