Quartz Microfiber Filters / Grade Q3400
The grade Q3400 is made of 100 % high-purity quartz microfibers only and pre-heated to guarantee excellent weight and dimensional stability. The filters are especially suitable for emissions monitoring at temperatures of up to 900°C and wherever filters of the highest purity are needed. A trace element analysis is performed for each single lot and its certificate of analysis is available on demand.
- Price (USD):
- $62.80
- Item No.:
- Q3400--25------G
- Availability:
- pcs
- Pieces
- 25
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quartz Microfibre Filters
Applications Examples:
- Analysis of dust levels according to EN 13284 1:2001
- Emission monitoring at high temperatures (air pollution)
- Analysis of hot and acidic gases
- Trace element analyis
- Analytical and gravimetrical analyses
- Determination of PM10/PM2.5 mass concentration in flue gas – Measurement at low concentrations by use of impactors according to ISO 23210:2009
Applications
-
Application
-
Air/Gas Filtration
- Air Monitoring for Trace Metal Analyses
-
Air/Gas Filtration
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 25 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeQ3400
-
Membrane Color | Grid Colorwhite (w/o grid)
-
Pre-heatedYes
-
Thickness0.43 mm
Materials of Construction
-
Filter MaterialTempered Quartz Microfibers
-
Membrane MaterialN/A
Physicochemical Information
-
Penetration DOP 0.3 µm< 0.002%
-
Pore SizeN/A
-
Retention RateN/A
-
Thermal StabilityUp to 900 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeQuartz Microfiber Filters, Tempered
-
Pack Size25
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight85 g/m²