110 mm Green Dot Quantitative Folded Filter Papers / Grade 390
These 110 mm diameter slow filtering, green dot folded filter papers are used for quantitative & gravimetric analyses as well as for pressure and vacuum filtration. They are made out of 100% cotton linters with an α-cellulose content of >98% and are acid-washed to make the papers ashless and achieve high purity.
- Price (USD):
- $69.40
- Item No.:
- FT-4-103-110
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quantitative Filter Paper
- Made of 100 % cotton linters
- Ash-free (ash content ≤ 0.01 % according to DIN 54370)
- Wet-strengthened
- Color-coded box for easy selection
- Slow filtering
- Narrow-pore
- 100 folded filters per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 110 mm
Features
-
Color-coded DotGreen dot: Slow filtering, narrow-pore, dense, ash-free, wet-strengthened
General Specifications
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time100 s
-
Grade390
-
SpecificationsNarrow-pore, dense, slow filtering
-
Thickness0.16 mm
Materials of Construction
-
Filter Material100 % Cotton Linters (> 98 % alpha-cellulose; ash-free)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsFine crystalline
-
Retention Rate3–5 µm
Product Information
-
Filter TypeQuantitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight84 g/m²