Polyamide Membrane Filters / Type 25007
Choose your Polyamide Membrane Filters
They are recommended for the particle removal from aqueous solutions and solvents, for analytical determination such as HPLC, for the sterile filtration of these liquids as well as for applications where a membrane with a relatively high nonspecific adsorption is suitable.
Applications
-
Application
-
Solvent Filtration
- Filtration of Solvent Mixtures
-
Solvent Filtration
-
Application Area
-
Particle analysis
-
Particle removal
- Sample prep
-
Particle analysis
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 13 mm
-
Membrane Thickness110 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate24 mL/min/cm²/bar (Water)
-
Grade25007
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolyamide (PA)
-
Membrane MaterialPolyamide (PA/NY)
Physicochemical Information
-
Bubble Point≥ 3.3 bar
-
Burst Pressure≥ 0.25 bar
-
Pore Size0.2 µm
-
Retention RateN/A
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C