Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Wall and Table Bracket - TopMix2.Touch
  • Touch Pen - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

    $42.50

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • Safe Area Power supply,220-240V,EU(excl. UK)

    Explosion-protected power supply, for EU (without UK),
    installation outside hazardous areas/locations
    ATEX-konform:

    II (2) G (Eex ib) II C (220-240V)

  • In-use cover for round PMA.Quality weighing pan (Package Contents 10 pcs)

    $53.50

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • In-use cover for column of PMA.Evolution and PMA.Vision (set of 10)

    $53.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.

  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Ex-link cable for TopMix2.Touch, length 20 m (~65 ft.)

    $759.00

    Data & power cable between Ex-link box and TopMix2.
    Touch, length 20 m (~65 ft.).

  • USB cable, length 3 m
    Item no.
    YCC01-0040M3
    Cable Length
    3 m

    $47.00

  • Video cable DVI-A/VGA (3m)
    Item no.
    YCC01-0051M3
    Cable Length
    approx. 3 m

    $45.80

  • Link cable to Ex Link Converter, length 10 m (33 ft.)

    $89.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Results per page: | |

    Paint Mixing Accessories