Polyamide Membrane Filters

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (14)

  • Polyamide Membrane Filters / Type 25006
    Pieces
    100
    Item no.
    25006--13------N
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 13 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)

    $87.40

  • Polyamide Membrane Filters/ Type 25007-100 pieces
    Item no.
    25007-293------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 293 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)
  • Polyamide Membrane Filters / Type 25006
    Pieces
    100
    Item no.
    25006--25------N
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 25 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)

    $190.00

  • Polyamide Membrane Filters / Type 25006
    Item no.
    25006-142------N
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 142 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)
  • Polyamide Membrane Filters / Type 25006
    Pieces
    100
    Item no.
    25006--47------N
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 47 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)

    $158.00

  • Polyamide Membrane Filters / Type 25007
    Pieces
    100
    Item no.
    25007--25------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 25 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)

    $194.00

  • Polyamide Membrane Filters / Type 25007
    Pieces
    100
    Item no.
    25007--47------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 47 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)

    $174.00

  • Polyamide Membrane Filters / Type 25006
    Pieces
    100
    Item no.
    25006--50------N
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 50 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)

    $211.00

  • Polyamide Membrane Filters / Type 25007
    Item no.
    25007--55------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 55 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)
  • Polyamide Membrane Filters / Type 25007
    Pieces
    25
    Item no.
    25007--90------G
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 90 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)

    $158.00

  • Polyamide Membrane Filters / Type 25007
    Item no.
    25007-142------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 142 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)
  • Polyamide Membrane Filters / Type 25007
    Pieces
    100
    Item no.
    25007--50------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 50 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)

    $195.00

  • Polyamide Membrane Filters / Type 25007
    Pieces
    100
    Item no.
    25007--13------N
    Pore Size
    0.2 µm
    Filter Diameter
    ⌀ 13 mm
    Flow Rate
    24 mL/min/cm²/bar (Water)

    $87.40

  • Polyamide Membrane Filters / Type 25006
    Pieces
    25
    Item no.
    25006--90------G
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 90 mm
    Flow Rate
    46 mL/min/cm²/bar (Water)

    $158.00

  • They are recommended for the particle removal from aqueous solutions and solvents, for analytical determination such as HPLC, for the sterile filtration of these liquids as well as for applications where a membrane with a relatively high nonspecific adsorption is suitable.

  • Polyethersulfone (PES) Membrane Filters
    Item no.
    M_Polyethersulfone_Membrane_Filters

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Regenerated Cellulose Membrane Filters
    Item no.
    M_Regenerated_Cellulose_Membrane_Filters

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Polycarbonate Track-Etched Membrane Filters
    Item no.
    M_Polycarbonate_Track-Etch-Membrane_Filters

    The white and hydrophilic polycarbonate track-etched membrane filters are manufactured from high grade polycarbonate film using track-etched technology.

  • Hydrophobic PTFE Membrane Filters
    Item no.
    M_Hydrophobic_PTFE_Membrane_Filters

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Cellulose Acetate Membrane Filters
    Item no.
    M_Cellulose_Acetate_Membrane_Filters

    Top Features of Cellulose Acetate Membrane Filters

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters
    Item no.
    M_Cellulose_Nitrate_Membrane_Filters

    The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.