Microsart® e.motion Membrane Filters

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (29)

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13906Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    139H6Z-47----SCM
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $274.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11406Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • MS e.motion 0.45µm HF white/black XL
    Item no.
    114H6Z-47----SJR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $809.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11407Z-50----SCM
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11403Z-47----SCM
    Pore Size
    1.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13806Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11406Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13005Z-50----SCM
    Pore Size
    0.65 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • CN grey - white, sterile, 0,45 µm HF
    Item no.
    130H6--50----ACR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm

    $1,040.00

  • RCMembran_0,45 µm_50mm_white_sterile
    Item no.
    18406Z-50----SCM Discontinued
    Pore Size
    0.45 µm
    Filter Material
    Regenerated Cellulose (RC)
    Filter Diameter
    ⌀ 50 mm
  • CN grey - white, sterile, 0,45 µm
    Item no.
    130H6--47----ACN
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm

    $153.00

  • MS e.motion 0.45µm HF black/white XL
    Item no.
    130H6Z-47----SJR
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $809.00

  • Results per page: | |

    Microsart® e.motion Membrane Filters

    Product Information

    • Brand
      Microsart® e.motion