Cubis® App Center

Latest firmware version, which needs to be installed in order to use Q-Apps on a Sartorius Cubis® MSA balance. Beside the add-on for the possibility to install and use Q-Apps also the user colour profiles are modified.

Firmware version: 01.07.12
Application version: 01.07.12

Rating

★★★★★

Downloads

895

Manual

Download

GPL Open Source files

Download

Last Update

06.04.2020

Buy Now

Download Free Trial

Licensing Information

Guided external calibration process with up to 5 definable weights.

The workflow has two levels, an administrator and a user level. Administrators are allowed to define up to 5 different weight values, including their ID, value and permissable tolerances. Users are only allowed to start the calibration process and to run it.

The process runs automatically the user is guided through it. The data acquisition and the evaluation is done automatically.

The documentation can be performed on a Sartorius printer.

Available languages: English, German, French, Spanish, Polish, Russian

Order Number: YAPP01

Rating

★★★★★

Downloads

325

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Guided external calibration process with up to 5 definable weights.

The workflow has two levels, an administrator and a user level. Administrators are allowed to define up to 5 different weight values, including their ID, value and permissable tolerances. Users are only allowed to start the calibration process and to run it.

The process runs automatically the user is guided through it. The data acquisition and the evaluation is done automatically.

The documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization.

Available languages: English, German, French, Polish, Russian

Order Number: YAPP012

Rating

★★★★★

Downloads

255

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

This Q-App is for the determination of the operating range according to USP Chapter 41. (Version July 2014)

An administrator has full privileges (i.e.: to define the test weight); however, a user can only perform the test process. The operator is guided through the process, step-by-step and the weight values are acquired automatically. The evaluation of the optimum operating range is automatically calculated by the routine.

Available languages: English, German

Order Number: YAPP02

Rating

★★★★★

Downloads

163

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

This Q-App is for the determination of the operating range according to USP Chapter 41. An administrator has full privileges (i.e.: to define the test weights); however, a user can only perform the test process. The operator is guided through the process, step-by-step and the weight values are acquired automatically. The evaluation of the optimum operating range is automatically calculated by the routine.

The documentation can be performed on a Sartorius printer and / or via Ethernet on basis of Q-Web via HTML visualization

Available Languages: German, English

Order No.: YAPP022

Rating

★★★★★

Downloads

51

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Differential weighing application with automatic sample numbering. You can initially weigh and then back weigh a maximum of 100 samples. The difference is evaluated as residue and loss (absolute and relative). The results can be printed using a Sartorius Lab printer or transferred onto an FTP server (in CSV format).

This Q-App requires an inserted SD card.

 Available languages: English, German

Order Number: YAPP03

Rating

★★★★

Downloads

145

Manual

Download

Last Update

15.03.2017

Buy Now

Download Free Trial

Simple differential weighing application with automatic sample numbering (1—100) and 5 batches. Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and final weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).

For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Rating

★★★★

Downloads

73

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Simple differential weighing application with individual Sample ID (alphanumeric). Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and final weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).

For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Order Number: YAPP033

Rating

★★★★★

Downloads

115

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

The application Backweigher V5 calculates the mass difference between initial and back weight. For this purpose, the tare weight and the initial weight of a sample are measured and by back weighing the mass difference is determined. For each sample up to five back weight values can be saved.The application Backweigher V5 offers different modes of difference or ratio calculation for the determination of results. The results can be export to SD-card or to network drives via FTP or can be printed out by a connected printer.

The Backweigher V5 application offers various access options to functions, depending on the user group. Editing, deleting or configuring the application is permitted only by users with administrator rights. All users are allowed to weigh samples.

Available languages: English, German

Order Number: YAPP035

Process Description: PD_YAPP035

Flow Chart: YAPP035_EN 

Manual

Download

Last Update

28.01.2019

Buy Now

Download Free Trial

This Q-App is for the calibration of piston pipettes with fix or variable volume. 
There are two different methods available. The "Quickcheck" offers the workflow for a fast checking of a pipette with 4 measurements (3 x 4 measurements for variable pipettes), the performance check acc. ISO 8655 requires 10 measurements (3 x 10 for pipettes with variable volume).
After entering the pipette data (ID, nominal volume, typ) and the temperature and air pressure (for the Z-factor calculation) the user is guided through the calibration process.

The evaluation according ISO8655 tolerances is done by the workflow automatically (for both methods Quickcheck and Performance check).

On a Sartorius Lab pinter the calibration result can be documented accordingly.

Please note:
If you are interested in a PC based pipette calibration software including a pipette inventory, professional protocol editor, and much more go to our main web site and explore our Pipette Calibration Portfolio.

Available languages: English, German 

Order Number: YAPP04

Rating

★★★★

Downloads

237

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

The following workflow provides a simple and safe way to test single-channel or multi-channel piston pipettes with fixed or adjustable volume (shape A, D1 or D2).

Two methods are available:

The "quick check" is based on the free entry of up to 9 repetitions.  The method "according to ISO 8655" requires 10 pipettings or 3 x 10 pipettings for variable pipettes. After entering of the pipette data as well as the climate data temperature and air pressure (to determine the Z factor), the Q-App guides the user through each calibration process step.

The evaluation takes place automatically and corresponds to the current tolerance requirements of ISO 8655 Standard. The calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network.

Languages available: German, English

Order No.: YAPP042_08-31-20

Rating

★★★★★

Downloads

22

Manual

Download

Last Update

10.2023

Buy Now

Download Free Trial

This workflow is for safe and accurate formulating. The weighing processe is controlled by the workflow, the user is guided and weighs agains predefined compnent values and tolerances. When overfilled the user is requested to abord the routine.

Available languages: English, German

Order Number: YAPP05

Rating

★★★★

Downloads

71

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Tablet Test according Pharmacopeia standards. For testing of pills, tablets and capsules. The tolerances for the statistical evaluation can be self defined.

The Q-APP has a product data memory implemented, where products can be predefined and stored, This is only possible with inserted SD card.

This Q-APP supports a Sartorius tablet feeder for automatic tablet handling.

Available Languages: English, German

Order Number: YAPP06

Rating

★★★★★

Downloads

179

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Gravimetric determination of residual dirt according to VDA19, with individual Sample ID (alphanumeric). Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and back weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).
For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Order Number: YAPP10

Rating

★★★★★

Downloads

74

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Simple application to create Barcodes, QR Codes or just IDs on continuous paper or labels. The Sartorius Lab printer YDP30 is required.

Barcode, Typ 128

QR-Code, Version M2, 13x13 Module, Error correction level  L

Labels: Continuous paper, 58 x 100 mm (69Y03094), 58 x 76 mm (69Y03093), 58 x 30 mm (69Y03092)

Available Languages: German, English

Order No.: YAPP11

Rating

★★★★

Downloads

29

Manual

Download

Last Update

23.03.2017

Buy Now

Download Free Trial

Simple weighing application with individual Sample ID (alpha-numeric). A GLP protocol with header and footer are generated and can be documented via a connected Sartorius Lab printer.

Available languages: English, German

Order Number: YAPP12

Rating

★★★

Downloads

54

Manual

Download

Last Update

08.05.2017

Buy Now

Download Free Trial

The Q-App has two levels, an administrator and a user. Administrators are allowed to configure the Q-App parameters. A configured timer-controlled function (for more information see the Cubis MSA manual) allows the fully automatic start of the Q-App. The synchronization only requires a logged in user with the permission to use this Q-App. If the deviation is larger than 2 seconds between NTP Server and the balance, an adjustment together with an audit trail entry will be done automatically.

Available languages: English, German

Order Number: YAPP14

Rating

★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Last Update

22.03.2018

Buy Now

Download Free Trial

YAPP16 features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration. The solvent can be applied manually or with automated dispensers. Furthermore the application offers an interface for direct data transfer with the Thermo Scientific™ Chromeleon™ 7.2 chromatography data system (CDS) software.

Available languages: English, German

Order Number: YAPP16

Rating

★★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Last Update

22.01.2018

Buy Now

Download Free Trial

The application offers two different workflows:
 

  1. Filling of liquid products in vessels or bags
  2. Fluid transfer for diluting cell cultures and filling with medium

Both applications have in common that liquid is transferred by means of a peristaltic pump. The pump is controlled by the current weight value. At present, the application can control Rotarus pumps from Hirschmann and the pump models 323Du, 530Du and 630Du from Watson-Marlow via a serial connection.

When filling products, product data and pump settings are stored in a product database. The start, fill and final speed of the pump can be set product-specifically. In addition, a reverse run can optionally be defined to pump liquid back in feeding hoses so that this portion is not counted as fill weight. The filling process is repeated according to the set number of samples and the results stored batch-specific in the product database. In addition, for filled containers or bags, labels may be printed including information such as sample number, filling weight and expiration date.

For cell culture applications, medium can be adjusted to the desired volume or inoculum diluted to the desired cell density. All volume and concentration calculations are carried out automatically and the fluid transfer through the peristaltic pump is controlled accordingly by the software application. All settings and results are stored in an experiment database. As with the filling of products, it is also possible to print labels for cell culture applications with cell line information, batch number, passage number, cell density and volume. For both workflows results can be saved to SD card or FTP.

Available languages: English, German

Order Number: YAPP19

Process Description: PD_YAPP19

Flow Chart: YAPP19_EN


Buy Now

Download Free Trial

The application provides an administrator and a user level. The administrator can create, change and delete products. A product is defined by a name and the target weight, and absolute or relative values for the allowed upper and lower tolerance of the deviation from the target weight can be set. Created products are stored in the product database on SD card.

The user can only portioning products. For this purpose, a product is selected in the first step and loaded from the database. In the next step, the batch is entered. If data is already stored for the batch, it can be loaded from the batch database of the SD card and the weighing of the batch is continued. Alternatively, the portioning of the batch can be restarted and existing data is deleted. If the entered batch is not found in the batch database, the program creates a new entry in the batch database.

The process of portioning starts with taring the target vessel. The user then weighs a portion of the batch and is graphically supported by a tolerance bar which displays the permissible tolerances. If the weight is out of tolerance, the user can correct it or accept the determined weighing value. The portioning process is repeated until the user presses "end". The software then generates statistics for all portioned samples of the batch and displays them. The determined data can be stored in the batch database on SD card and printed using a laboratory printer connected to the balance.

Available languages: English, German

Order Number: YAPP20

Process Description: PD_YAPP20

Flow Chart: YAPP20_EN

Manual

Download

Last Update

15.4.2018

Buy Now

Download Free Trial

The Vial check application serves for the average weight control of the filling of vials.
The application offers administrator and a user level. The administrator can create products (definition of product name and ID, density of the liquid in the vial, automatic taring, dynamic tolerance, nominal weight, permissible tolerances, plausibility and number of samples). This product data is stored on an inserted SD card (maximum 500 products with 3 to 200 samples each).
A user is allowed to retrieve a correspondingly stored product from the product data memory and to check the filling accorsing to the default settings. The quick check mode can also be used to check products that have not previously been saved in the product data memory. In the process, the weight of the filled vials is first determined and then the fill weight is determined from the weight difference by weighing the empty vials in the same order. Samples outside the plausibility are not included in the evaluation, or the measurement of samples can be repeated using the correction key.
All measured values and evaluations are exported as * .csv file to an FTP server and can be printed out using a connected Sartorius laboratory printer. In the evaluation, the application determines the number of samples inside and outside the permissible tolerances and calculates the mean and standard deviation of the filling quantity, as well as the minimum and maximum filling quantity.

Available languages: English, German

Order Number: YAPP22

Process Description: PD_YAPP22

Flow Chart: YAPP22_EN

Download Free Trial

YAPP86 allows to comfortable configure the output format for printing and data export. The output format length and control characters, which are important for automated data processing in evaluation / documentation systems, are defined using the Q-App.

Available languages: English, German

Order Number: YAPP86

Rating

★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Last Update

22.03.2018

Buy Now

Download Free Trial

QApp software

Unlock the QApp Software for Your Cubis®  Balance

Activate the cutting-edge QApp on all Cubis® balances for lasting benefits in a couple easy steps.

Request Activation Code

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please complete the form to make your purchase

icon-shopping-cart
Ready to Buy?