Arium® Comfort Combined Lab Water Systems

Sartorius offers the compact, eco-friendly, reliable and easy-to-use Arium® Comfort system. Produce ASTM Type 1 ultrapure water and Type 2 pure water (Comfort II) or Type 3 reverse osmosis (RO) water (Comfort I) combined in a single system. 

The system contains RO membrane(s), the latest EDI technology (Comfort II) and a unique cartridge specifically for production of high-quality ultrapure water. Arium® Comfort optimizes water consumption using the integrated iJust software, and the touch display with intuitive menu navigation ensures easy use, even with gloves.

 

Request a Demo or More Info

Choose the Right Arium® for Your Application

Arium Comfort water purification system

Arium® Comfort I

The Arium® Comfort I system delivers both ASTM Type 1 ultrapure water and Type 3 pure water in one system, using potable feed water as a source.

With outstanding reverse osmosis (RO) technology and unique ion-exchange cartridge, the Comfort I delivers consistently purified, high-quality water. Intelligent iJust software optimizes water usage and ensures time and labor-saving operation.

For critical applications, add the optional UV-lamp to your system (with or without a TOC monitor) or utilize our external ultrafilter to optimize water quality for your needs.

Shop Arium® Comfort I

Arium Comfort water purification system

Arium® Comfort II

The Arium® Comfort II delivers ASTM Type 1 ultrapure and Type 2 pure water in one system.

Directly connected to your potable feed water source, this system uses proven reverse osmosis (RO) technology combined with the latest proprietary EDI technology and a unique ion exchange cartridge to consistently deliver high-quality water.

The innovative iJust function optimizes water usage and ensures time and labor-saving operation. Add the optional UV-lamp (with or without TOC monitor) to further reduce the TOC levels or utilize the external ultrafilter when things like endotoxins are of concern.  

Shop Arium® Comfort II

Arium® Bagtanks

The innovative Arium® Bagtank uses a closed system to intermediately store purified water pre-treated in the Comfort system before the polishing stage.

Dispense pure water directly from the Bagtank if needed or connect the Bagtank to another laboratory device that requires purified feed water. Choose between a 20, 50 or 100 L Bagtank.

Explore Arium® Bagtanks

icon-coach

Request a Demo, Quote, and More

Get answers to any questions you have about Sartorius lab water products.

Contact a Lab Water Expert Now

Supporting Products for Arium® Comfort

Arium® Smart Station in use

Arium® Smart Station Water Dispensing System

A flexible, remote solution for dispensing either pure water from the Bagtank or ultrapure water from the Comfort unit.

Advantages of the Arium® Comfort

Scientist with Arium Comfort
Scientist with Arium Comfort
Time-saving

Use of innovative bag technology eliminates costly tank cleaning 

Optimized water consumption

Automated with integrated iJust technology

Easy to use

Touch function display and intuitive menu navigation

Quick

Favorites function offers direct access for recurring volumes

Sustainable

The  iJust software installed in all Arium® advance and Arium® comfort systems takes the CO₂ content into account, minimizing the energy consumed by Arium® systems with an integrated electrodeionization (EDI) module.

Download Sustainability Fact Sheet

 

Arium® Pro water purification system
Fact Sheet

Arium® Water Systems Advance Lab Sustainability

Sustainable lab water systems designed to reduce environmental impact—Arium® Pro and Comfort feature energy-efficient operation, smart water use.

Honeycomb illustration listing everyday products that contain PFAS.
Podcast

Eliminate PFAS from Your Lab Water

Learn how to drive PFAS levels below detection limits with advanced purification technology.

Application Note

The Role of Sartorius’ Lab Water System in PFAS Detection

Learn about reducing PFAS contaminants with Arium® Comfort I UV, transitioning from higher ppb levels to single digit ppt or sub-ppt concentrations.

Ultrapure Water: The Basis for Reliable Laboratory Results
Webinar

Ultrapure Water: The Basis for Reliable Laboratory Results

Consistent, high water quality is vital to ensure data reproducibility and avoid time-consuming repeat analyses. Learn more in this webinar!

cover thumbnail
Datasheet

Arium® Comfort 1

PDF 997.1 KB
Arium® Comfort II Datasheet cover
Datasheet

Arium® Comfort II

PDF 1.1 MB

Certificates

Arium® Services

Scientist with Arium Comfort

Lab Water Purification Services for Arium® Systems

Optimize lab performance with Arium® water purification services. Get installation, calibration, and maintenance for consistent, high-quality results.

Frequently Asked Questions

The Arium® Comfort is an all-in-one lab water purification system that produces both purified and ultrapure (ASTM Type 1) water from potable tap water. It’s ideal for labs that need a complete solution for multiple applications.

It produces ASTM Type 1 ultrapure water for sensitive workflows like HPLC, PCR, and cell culture, as well as pure water for general lab tasks such as buffer prep, glassware rinsing, or feeding autoclaves.

Yes, the Arium® Comfort connects directly to potable tap water. It includes advanced pre-treatment, reverse osmosis, ion-exchange resin and optional UV and ultrafiltration modules to ensure consistent water quality at every stage.

The system supports a wide range of life science and analytical applications—from routine lab work to sensitive assays requiring either purified or ASTM Type 1 water. It's especially valuable for labs looking to streamline with one compact system.

It delivers ultrapure water with a resistivity of 18.2 MΩ·cm and low TOC levels (≤2 ppb with UV lamp), compliant with ASTM D1193-06 Type 1 and ISO 3696 standards. Optional TOC monitoring and real-time quality display provide added assurance.

It features a touchscreen interface, automated monitoring, programmable dispensing volumes, and tool-free cartridge replacement. These features reduce training time and simplify daily workflows.

Yes, the system is modular and can be configured with different cartridges, UV lamps, ultrafilters, and storage tanks to fit your lab’s specific purity needs and space requirements.

Yes, the system is designed with low energy consumption and water-saving purification steps to support environmentally responsible lab operations.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo or More Information