The Role of Sartorius’ Lab Water System in PFAS Detection

Authors: Tricia Vail & Dr. Kunal Kureja, Sartorius Lab Instruments; Dr. Zijie ‘Beryl’ Xia, Claros Technologies Inc; Andrew Chrisitianson, Novem Scientific

Last updated: December 2023

Overview

Per- and Polyfluoroalkyl Substances (PFAS), a family of more than 4,700 chemical molecules, are known for their non-stick and waterproof properties. These versatile compounds find their application in a variety of industries, including cosmetics, textiles, and automobiles. Because PFAS are resistant to degradation, they persist in water, soil, and the atmosphere, contributing to environmental concerns.

This application note uses two complementary analytical techniques: Liquid Chromatography – Mass Spectrometry (LC-MS/MS) and Combustion Ion Chromatography (CIC) to discern how the Arium® Comfort I UV reduces PFAS contaminants concentration below detection limits to up to single-digit ppt or sub-ppt-level (parts per trillion, dependent on the compound) in water.

Download this application note to learn how the Arium® Comfort I UV can be used to reduce PFAS contaminants in water.

 

  • Document type: Application Note
  • Page count: 12
  • Read time: 18 minutes

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Access the Application Note

Key Takeaways

  • PFAS as "forever chemicals”
  • Reducing PFAS contaminants with Arium® Comfort I UV, transitioning from higher ppb levels to single digit ppt or sub-ppt concentrations
  • Receive a continuous supply of the highest quality ultrapure water without interruption
  • In-house water treatment becomes cost-effective within four months, yielding substantial annual savings
  • Enhance your sustainability by reducing bottle usage, shipping pollution, and storage needs

This Resource is Designed for:

  • Any Chemical or Analytical Lab Interested in or Conducting PFAS Testing
  • Lab Researchers and Lab Technicians from
    • Environment Research
    • Public Health
    • Academia
    • Pharmaceutical Company
  • Policy Makers
  • Environmental Scientists
  • Regulatory Agencies
  • Water Treatment and Utility Companies
  • Industries Implementing PFAS Study

Applications Supported:

  • PFAS Testing & Reduction
  • Ultrapure Water
  • ASTM Type I Water
  • Arium® Comfort I UV Combined Lab Water Systems
  • Liquid Chromatography – Mass Spectrometry (LC-MS/MS)
  • Combustion Ion Chromatography (CIC)
  • Total Organofluorine (TOF)
icon-shopping-cart
Ready to Buy?