mixed mode chromatography

Unique Mixed Mode Selectivities for Chromatography Solutions

Mixed Mode Chromatography 

New biotherapeutics, including nanobodies, bispecific mAbs, and fusion proteins, present challenges to traditional downstream purification platforms. These novel biopharmaceutical targets require specific selectivities to achieve product purity. Additionally, higher mAb titers and newly engineered mAb-like fusion proteins drive the need for increased productivity and selectivity in purification processes. Mixed mode chromatography combines multiple interaction types (e.g., ionic, hydrophobic, affinity) on a single ligand to overcome these challenges. These features:

  • Enable multimodal separation to tackle tough targets
  • Deliver high purity and selectivity in a single step
  • Reduce process complexity and improve productivity

Consult Our Experts

Mixed Mode Chromatography Portfolio

Find the Right Solution for Your Chromatography Process

Mixed mode chromatography combines multiple interaction types, including anion exchange (AEX), cation exchange (CEX), hydrophobic interaction (HIC), and affinity chromatography, on a single ligand to improve separation efficiency and reduce process steps. Explore our mixed mode solutions to find the right fit for your purification challenges.

 

Unique Selectivity with Mixed Mode Resins

Achieve superior separation of complex proteins with mixed mode resins.

ResinMEP HyperCelHEA HyperCelPPA HyperCelCMM HyperCelHA Ultrogel®
ModesAEX & HICAEX & HICAEX & HICCEX & HICAffinity & CEX
Specificity

Hydrophobic

Hydrophobic

Very Hydrophobic

Hydrophobic

Selectivity for vaccines (pertussis) & recombinant proteins
Application
  • Pseudo-affinity for mAbs

  • Capture of mAbs, sdAbs, Fabs, enzymes, and recombinant proteins

  • Purification of proteins such as IgG, Fab, alpha-chymotrypsin, glutathione S-transferase (GST), and fibrinogen

  • Removal of host cell proteins, DNA, aggregates, and variants​

  • Bind-elute antibody purification
  • Host cell protein and aggregate removal
  • Recombinant molecule purification
  • Separation of human serum, plant proteins, peptides, nucleic acids, and enzymes
  • Legacy erythropoietin and insulin
 

View Products

View Products

View Products

View Products

View Products

Unique Selectivity with Mixed Mode Monolithic Columns

The unique selectivity of mixed mode monolithic columns ensures the proper purification of the most challenging large biomolecules.

 CIMmultus® SwiperCIMmultus PrimaS®CIMmultus PrimaS® HR CIMmultus® PrimaT
Channel sizes 2 µm2 µm2 µm2 µm
Column volume 1 m - 8 L1 m-8 L1 mL – 8 L1 mL – 800 mL
Working range, pH2 - 112 - 132 – 114.5 – 13
Functionality Multimodal - anion exchange-hydrogen bondingHydrogen bonding and anion exchangeMultimodal - anion exchange-hydrogen bondingMultimodal - anion exchange-hydrogen bonding – metal affinity coordination 
ApplicationmRNAmRNAAAVViruses, (i.e. AAV), and bacteriophages 
 View ProductsView ProductsView ProductsView Products

CIMmultus ® Swiper

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography​
  • Offers versatile RNA purification for various modalities​
  • Presents a valuable tool for the purification of non-polyadenylated RNA​
  • Ensures high recovery rates, typically above 80%​
  • Tailored for sensitive RNA constructs, ensuring optimal performance and integrity​
  • Purification conducted under mild loading conditions and neutral pH elution

View Products

CIMmultus® PrimaS

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography
  • Unique selectivities in many important product areas
  • Supports purification of single-stranded RNA at ambient temperature
  • Fractionates ssRNA by size

Request a Quote

CIMmultus PrimaS® HR 

CIMmultus PrimaS® HR is a new generation of pre-packed chromatographic monolithic products developed to meet the most demanding separation and purification needs. HR stands for high reproducibility between batches and different scales.

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with weak anion exchange chromatography
  • Selected to meet the need for highly reproducible purification processes (e.g., separation of full AAV capsids from empty AAV capsids)
  • Column release criteria based on the AAV8 elution profile
  • Multimodal properties of CIMmultus PrimaS® HR allow binding of AAV in neutral or closer to neutral pH values compared to QA-based ligands
  • Enables efficient purification from laboratory to manufacturing scale, formats available in sizes from 0.05 mL – 8 L columns.

View Products

CIMmultus® PrimaT  

CIMmultus® PrimaT is a multimodal chromatography column designed for the purification of large biomolecules, such as AAV and bacteriophages.

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with weak anion exchange chromatography and metal affinity coordination
  • Provides high viral vector genome recovery, robust full AAV enrichment, and efficient hcDNA and protein clearance across a range of scales
  • Multimodal properties enable AAV binding at neutral or near-neutral pH values
  • Supports separation of different AAV subpopulations
  • Enables superior endotoxin removal
  • Enables efficient purification from laboratory to manufacturing scale; formats are available in sizes from 0.05 to 800 mL columns

View Products

Supporting Products & Services

affinity chromatography

Efficient and Scalable Purification With Affinity Chromatography

Achieve highly selective purifications with our affinity chromatography solutions.

ion exchange chromatography molecules

Discover High-Selectivity Media for Ion Exchange Chromatography

Optimize your separation process with ion exchange resins, membranes, and monoliths.

hydrophobic interaction chromatography molecules

Precise Purification With Hydrophobic Interaction Chromatography

Browse a range of hydrophobic interaction chromatography media to suit your application.

Shop Now

Quickly find mixed mode chromatography products by browsing categories or filtering by attributes.

Shop Mixed Mode Chromatography Products Now

Learn More About Mixed Mode Chromatography

Highlight Asset

Application Note

Maximize sdAb Recovery with MEP & CMM HyperCel

Achieve up to 100% recovery while optimizing low-salt binding and contact times to enhance process efficiency, scalability, and cost-effectiveness.

Related Assets

Poster

Efficient Purification of Diverse Single-Domain Antibodies Using HyperCel Mixed Mode Resins

PDF | 192.3 KB
Poster

Proof of Concept for MAbs Purification: From Batch to Intensified and Connected Process

PDF | 643.9 KB
Application Note

Benefits of Mixed-Mode Cation Exchange Chromatography: CMM HyperCel Resin Used for Monoclonal Antibody and Other Recombinant Protein Purification

PDF | 442.0 KB
Application Note

Efficient Contaminant (HCP, DNA) Removal Using MEP HyperCel Chromatography Resin for Monoclonal Antibody Purification

PDF | 640.8 KB
Poster

Efficient Separation of Antibody Light Chains From Bispecific Antibody Monomer Using Mixed Mode Sorbent

PDF | 538.7 KB

Single-Domain Antibody Capture with MEP & CMM HyperCel

Sartorius mixed mode resins offer enhanced selectivity by combining ion exchange, hydrophobic interaction, and affinity chromatography. These resins support a broad range of pH and ionic strength conditions without requiring pre- or post-diafiltration steps, enabling more streamlined, intensified processes.

This study demonstrates the efficacy and versatility of MEP HyperCel as a capture platform for a wide variety of single-domain antibodies (sdAbs). sdAbs, also known as VHH fragments or nanobodies, are camelid-derived heavy-chain antibodies with unique structural and functional properties. Unlike full-length mAbs, which can be easily purified using Protein A affinity chromatography, sdAbs lack a universal binding domain, making their purification more complex and highly dependent on tailored solutions.

MEP HyperCel offered:

  • Effective capture of sdAbs with neutral to acidic isoelectric points and varying molecular sizes
  • High dynamic binding capacity (DBC) and recovery
  • Strong impurity clearance, including host cell DNA and protein

CMM HyperCel also proves to be a valuable option, particularly for acidic sdAbs requiring near-neutral pH elution, offering flexibility in process optimization.

Further refinement of binding conditions at low salt concentrations, along with optimized contact times and DBC, may allow even greater process efficiency using the MEP and CMM HyperCel capture platform. This work was performed in collaboration with VALIDOGEN, a leading contract R&D organization (CRO) specializing in recombinant protein expression using its proprietary UNLOCK PICHIA® expression system.

Frequently Asked Questions

“Mixed mode” or “multimodal” refers to a resin’s ability to interact with molecules through multiple binding mechanisms simultaneously. The majority of Sartorius mixed mode resins combine ion exchange (IEX) and hydrophobic interaction chromatography (HIC) to enhance separation performance. The mechanism separates biomolecules first by their isoelectric point and then by their relative hydrophobicity, providing an additional dimension of selectivity.

Mixed mode resins act as a “safety belt” in downstream processing when:

  • Your process lacks affinity resins (e.g., for alternative mAb platforms)
  • Co-eluting species are difficult to separate or remove
  • Target molecules are structurally similar, making resolution challenging
  • Molecules are sensitive to buffer conditions and require narrow pH or conductivity ranges

 

Value of Mixed Mode Resins:

  • Accelerate time to clinic by removing multiple impurities (e.g., aggregates, HCP, charge variants) in fewer steps
  • Address the demands of complex upstream mixtures
  • Offer unique selectivities not found in other mixed mode resins
  • Ideal for applications with strict purity requirements
  • The rigid cellulose matrix offers high chemical robustness, high porosity, low non-specific binding, and excellent flow properties at low backpressur

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?