Lipid Library for LNPs and Ready-to-Use Delivery Reagents

Non-viral delivery of nucleic acids for advanced therapies based therapeutics offer a powerful alternative to viral vector delivery. Complimentary to our range of upstream solutions to produce viral vectors for gene and cell therapies, our non-viral delivery solutions help meet the challenges of in vitro, ex vivo and in vivo gene delivery:  
 

  • Our ready-to-use solutions simplify genetic material delivery, ensuring cost-efficiency, speed, and versatility
  • Our innovative library of proprietary cationic lipids unlock new LNP-based therapies with extrahepatic targeting 

Explore Our Non-Viral Solutions 

Whether for research or therapeutic applications, Sartorius solutions deliver the flexibility, reliability and efficiency needed to accompany you from initial research to process development and manufacturing. 

 

Ready-to-use Cationic Polymer for In Vivo Nucleic Acid Delivery

The gold standard for in vivo delivery of DNA, siRNA/miRNA, shRNA & other oligos:

  • Proven & Successful: 650+ peer-reviewed articles, with several ongoing Human clinical trials, up to Phase 3
  • Cost-Efficient: Ready-to-use reagent with no need for equipment or consumables
  • GMP-compliant: Available in research and GMP grades; with DMF submitted to FDA

Visit eShop

Ready-to-Use Lipid-based Nanoparticles for in vivo mRNA Transfection

A highly efficient, user-friendly alternative to LNPs for in vivo delivery:

  • Cost-Efficient: Ready-to-use with no need for equipment or consumables
  • Reliability: Ensures 100% mRNA encapsulation for high in vivo delivery efficiency
  • Versatile: For mRNA, circRNA, saRNA, gRNA via any administration route
  • Safe: Keeps animals healthy with low pro-inflammatory response

Visit eShop

LipidBrick CellReady

Democratizing Gene-Modified Cell Therapy, Delivering Excellence 

Ready-to-use Lipid-based Nanoparticles for Ex Vivo Transfection of Immune and Stem Cells

  • Cost-Efficiency: Ready-to-use reagent, with no specific equipment nor consumables required
  • High Performance: Excels in transient expression & stable modification using gene editing tools
  • High Cell Viability:  Preserves cell viability, growth and function
  • Scalability: Suitable for well-plate screenings to bioreactor production
  • Flexibility: Accommodates diverse nucleic acid payloads across various cell types 

Visit eShop

Innovative Cationic Lipids for Improved LNP Targeted Formulation 

 A novel range of cationic lipids for LNP formulation:

  • Efficient: Modulates LNP properties for optimal efficacy and biodistribution
  • Secure: Unique lipid structure protected by independent IP
  • Time-Saving: Extensive data with openly shared formulations, backed by dedicated support teams and documentation
  • Flexible: Library format to screen for ideal lipid per therapeutic application

Visit eShop

Non-Viral Delivery Solutions

They bring reliability, safety, and cost-efficiency.

Shop Your Essentials

Featured Assets

Infographics

Your mRNA Is Precious and So Is Your Time

Can mRNA formulation and delivery be more affordable, efficient and scalable? Review our infographic, which illustrates how we simplify and enhance yo...

Poster |  LipidBrick® Cell Ready

Innovative lipid-based delivery solution, unlocking new opportunities in manufacturing genetically modified immune & stem cell therapies.

Poster | LNPs for Oncology Therapies

Innovative cationic lipids fuel next-gen LNPs for targeted oncology and advanced cell therapies.

Poster | Tuning LNPs

An innovative cationic lipid library for efficient and tunable mRNA-LNPs.

Poster | in vivo-jetRNA®+

Ready-to-use lipid-based nanoparticles solution for delivery of RNA therapeutics.

Poster | LipidBrick® Library

Novel generation of cationic LNP in the delivery of RNA therapeutics.

Poster | in vivo-jetPEI®

An Alternative to Lipid-Based Reagents or Viral Vectors for Nucleic Acid-Mediated Therapies.

Poster | In vivo-jetRNA®+

Stability of mRNA and Lipid Nanoparticles Stored in Single-Use Bags.

Related Webinars

Webcast
Webinar

Combining AI-Powered mRNA Design With Non-Viral Delivery

Explore how cationic lipid-based transfection coupled with AI-powered mRNA design can enhance expression and tissue specificity for in vivo RNA delive...

Webcast
Webinar

Advantages of Ready-to-use Lipid-Based Gene Delivery for Gene-Modified...

Explore a non-viral alternative for ex vivo transfection of immune and stem cells, designed to overcome the limitations of traditional gene delivery m...

Webinar

Webinar GMP or Not?

Join this webinar to understand raw material quality grades and requirements for ATMP manufacturing.

Webinar

Unlocking mRNA-LNP Potential  

Using a novel lipid library combined with innovative analytical methods.

Webinar

Beyond The Liver 

Learn about a novel lipid library opening new horizons for LNP developers.

Webinar

Fine-Tuning Your mRNA-LNP Formulation 

With an innovative cationic lipid library.

Webinar

LipidBrick® IM21.7c 

A novel cationic lipid for LNP formulation.

FAQs - Non-Viral Delivery Solutions 

LipidBrick® LNPs or in vivo-jetRNA®+ can be used in vitro for mRNA validation. However, in vivo-jetPEI® is not suitable for in vitro delivery, and we recommend using jetPEI®. Refer to product ‘Instructions for Use’ for starting conditions. 

The route of administration largely affects biodistribution. LipidBrick® Library enables customizable LNP formulation for specific biodistribution. Our cationic solutions tend to target lung and spleen rather than liver. Please contact our technical support team for precise advice polyplus-support@sartorius.com .  

The use of commercial mRNA is recommended or purified home-made mRNA with phenol-chloroform and isopropanol, avoiding salt-based methods. Ensure OD260/280 > 2. Chemically 5’ capped and modified mRNA can enhance gene expression. 

Sartorius ready-to-use solutions come with a 2-step protocol, ready in 15-20 mins. For LipidBrick® lipids, we recommend either microfluidics, T-junction or ethanol injection. Hand-mixing can also be used, though this may reduce homogeneity of your lipid nanoparticles. 

The LipidBrick® Library features proprietary cationic lipids with an imidazolium polar head, designed to offer enhanced safety compared to traditional cationic lipids. We exclusively supply these specific lipids. Additionally, we provide pre-formulated, ready-to-use lipid-based nanoparticle solutions, which serve as alternative delivery methods to lipid nanoparticles (LNPs) for nucleic acid delivery, such as in vivo-jetRNA®+ and LipidBrick® Cell Ready.

icon-q-&-a

See Other Questions Related to Non- Viral Delivery Solutions

See All

Related Topics

Banner Ready-to-use Plasmids

Plasmid Engineering & Sequencing Service

Utilize our e-Zyvec® assembly technology to design & optimize plasmid sequences tailored to your specific applications.

Plasmid Manufacturing Service

Discover our plasmid DNA manufacturing services, offering scalable solutions in state-of-the-art GMP facilities.

CellGenix® Growth Factors and Cytokines

Growth Factors & Cytokines

Explore high-quality, recombinant, animal-free growth factors and cytokines for ex vivo cell culture.

Immune Cell Media

Xeno-free and animal component-free immune cell media for immunotherapy and immunology research.

Stem Cell Media

Xeno-free and serum-free cell culture media formulations supporting MSCs, iPSCs, HSCs and more.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?