Bespoke Solutions for Customized Media & Buffer Needs

Benefit from Highly Flexible and Reliable Services

This service option is the perfect choice for clients who have known, desired media & buffer compositions and outcome expectations. Customers can rely upon Sartorius' capabilities, established global network of qualified suppliers, quality systems and qualified raw materials. Sartorius will follow the clients requested parameters and project scope. We offer customized packaging, formats and release assays for media & buffers.

Prototypes

Up to 3 kg | 100 L batches for expedited delivery. Products are manufactured with same raw materials as larger batches

Pilot scale

Up to 20kg | 200 L for proof of concept in exact same equipment setup as larger batches

Large-scale batches

Up to 1 ton | 5,500 L* per batch for research and further manufacturing use, suitable for cGMP environment

*installed capacity & equipment, further expansion ongoing

Key Features of Our Powder & Liquid Capabilities

icon-powder

Powder

From Prototype to Pilot and Large-Scale Batches for Powder Production

  • Lean process: reduced & homogenous particle size, controlled milling for consistent characteristics
  • Large-scale manufacturing in ISO 8 clean room following cGMP referential
  • Packing in plastic buckets to 100+ kg drums
  • Qualified raw materials in highest possible grade (EP | USP | JP when applicable)

Consult Our Experts

icon-water-drops

Liquid

From Prototype to Pilot and Large-Scale Batches for Liquid Production

  • In-house WFI-quality water loop
  • Filling in closed, aseptic conditions in ISO 5 clean environment
  • Primary packaging from PET bottles to single-use 2D and 3D Flexsafe® bags
  • Qualified raw materials in highest possible grade (EP | USP | JP when applicable)

Consult Our Experts

Get the Right Support When You Are Scaling Up

Dedicated Production According to Your Needs

Sartorius proprietary media formulations can be customized based on your needs

  • Change in components, packaging, quality testing, additional documentation
  • Quality & Regulatory support as well as documentation can be provided on an ad-hoc basis

Consult Our Experts

Ready to Outsource? We Have the Options You Need

Focus on your core expertise, and rely on ready-to-use liquids or pre-made powders

  • Based on a streamlined process, a project team takes your request all the way to production
  • Every aspect of your project is thoroughly evaluated from individual compounds to packaging, release testing, and shipping & storage conditions
  • Additional services can be considered incl. tailored stability studies
  • Various legal documents can be put in place: Confidentiality Agreements, Supply & Quality Agreements 

Consult Our Experts

De-risk Your Raw Materials Supply 

From WFI-quality water to the most popular saline solutions, to buffer concentrates, secure your supply of downstream buffer formulations from one single source.

  • Based on a streamlined process, a project team takes your request all the way to production
  • Every aspect of your project is thoroughly evaluated from individual compounds to packaging, release testing, and shipping & storage conditions
  • Additional services can be considered incl. tailored stability studies
  • Various legal documents can be put in place: Confidentiality Agreements, Supply & Quality Agreements 

Consult Our Experts

icon-customized-media-and-buffer

Media Rapid Prototyping

All of our media services give you access to our rapid prototyping production service.

  • Use for established media formulations, catalog or proprietary
  • Support up to 3 kg or 100 L per batch
  • Expedite your projects with our optimized and agile internal process setup
  • Get in-stock raw materials with 2 weeks lead time
  • Receive reports including certificate of testing

Consult Our Experts

Related Services

Media and Buffer Manufacturing Capabilities & Quality Assurance

Our global media and buffer manufacturing facilities meet the industry’s strict regulatory production and distribution standards.

Cell Culture Media Development & Optimization

Whether you are seeking to optimize an existing formulation or develop a new one from scratch, take advantage of our advanced technologies and analyti...

Cell Line Adaptation & Cell Culture Adaptation

Let us help you scale up your process by overcoming adherent culture limitations and selecting the optimal animal component-free media.

Consult Our Experts

Consult Our Experts

Related Topics

bioprocessing

Buffers Solutions for Downstream Processing

Sartorius’ global manufacturing facilities fully meet the highest quality standards and consistently supply powder and liquid buffers.

Is Your Cell Culture Media Right for Your Cell Type?

Choosing a cell culture media that is optimized for your cell type can improve quality and yield, boosting bioprocess efficiency.

Stem Cell Media

Serum-free, xeno-free media for the isolation, growth, differentiation, and cryopreservation of stem cells.

Spent Media Analysis

Our spent media analytics service delivers precise results to enable you to make informed decisions about your biomanufacturing process.