Lot Release Testing for Biologics
Bringing a biologic to market requires extensive data for regulators. A key step is selecting, qualifying, and validating lot release methods that reflect what is critical to manufacturing.
During production, bulk harvest samples are taken before downstream processing to test for process-related contaminants and ensure safety.
Once contamination is excluded, manufacturing continues to produce the drug substance and final drug product. At these stages, regulatory guidelines require release testing of marketed products to confirm the identity, purity, and potency of both drug substance and final product.
Bulk harvest testing is a critical step in biologics manufacturing. It provides an opportunity to test samples for process-related contaminants before downstream purification. The specific tests performed at this stage depend on product and regulatory guidelines.
Bulk harvest testing results may define which viral clearance studies should be undertaken and whether additional testing should be carried out on the drug substance. Fast turnaround is critical, as production is essentially on hold until these tests show the batch is contamination-free. To support expedited testing, Sartorius can offer streamlined reporting of results and, when appropriate, suggest alternative assays that meet regulatory requirements in less time.
The table below shows a representative testing package for bulk harvest, including standard and accelerated approaches.
| Biosafety testing | Method | Turnaround time |
|---|---|---|
Traditional approach (35-day turnaround time) | ||
| Microbiological safety | Sterility (or bioburden) qualification and test | 21 days |
| Mycoplasma qualification and test (by culture) | 35 days | |
| Viral safety | Adventitious agents (28-day in vitro assay) | 35 days |
| Species-specific viruses (MVM and | or others) | 14 days | |
| Retrovirus (transmission electron microscopy) | 21 days | |
Accelerated approach (21-day turnaround time) | ||
| Microbiological safety | Sterility (or bioburden) qualification and test | 21 days |
| Mycoplasma qualification and test (by PCR) | 14 days | |
| Viral safety | Adventitious agents (14-day in vitro assay) | 21 days |
| Species-specific viruses (MVM and | or others) | 14 days | |
| Retrovirus (transmission electron microscopy) | 21 days | |
Analytical assay development, qualification, and validation are essential for ensuring high product quality and efficient market entry.
Qualification defines an assay’s performance limits and parameters based on its intended use, without fixed acceptance criteria. Assays may be qualified as GMP or non-GMP depending on the development phase and specific needs, with GMP qualification typically required for Phase 1 clinical batch release.
Key aspects of qualification:
- Focuses on performance capability rather than strict pass | fail acceptance criteria
- Establishes parameters that indicate whether an assay has worked as intended
- Can be aligned to GMP or non-GMP standards based on program phase
Validation is always performed under GMP and confirms that an assay consistently meets the criteria established during qualification. Every validation run must pass these criteria; if any run fails, the root cause must be investigated and resolved before the method is considered fully validated.
Sartorius supports you by:
- Designing assay qualification and validation strategies tailored to your phase and regulatory needs
- Providing cGMP-qualified assays for clinical batch release
- Delivering fully validated assays for Phase III and final regulatory submissions
Assessment of shelf life, quality, and safety with our custom stability and storage programs
Sartorius provides bespoke stability study services tailored to your requirements and timelines, including:
- Design of stability programs and protocols according to specific product needs and ICH guidelines
- On-site (or client site) storage and sample management in dedicated stability suites, including long-term storage at 5 °C, -20 °C, and -80 °C to support shelf-life establishment, with variable temperature and humidity chambers available for stress and accelerated conditions
- GMP (or non-GMP) release and stability assays (CoA or CoT)
- Final report at the end of the stability program to consolidate all results
A range of platform assays and product-specific assays are typically used to assess stability.
We can support transfer or development and qualification | validation of product-specific assays for use in product release and subsequent stability testing:
| Stability-indicating assays | |
|---|---|
| Identity | Opalescence, coloration, particles, etc. |
| Purity | Size variants, charge variants, etc. |
| Potency | Product-specific bioassay |
| Safety | other | Sterility, bioburden, pH, osmolality, etc. |
| Custom | As required for specific products |
Why partner with Sartorius for lot release testing?
Our unique set of integrated services allows us to support your biologic development program from cell line development to commercial batch release. We have developed a suite of early-phase characterization assays to anticipate any future qualification or validation needs, helping you avoid costly delays in later phases. We can advise on the suitability of a method for lot release and perform phase-appropriate GMP qualification and validation.
Combined with our comprehensive, fully compliant biosafety assay portfolio, Sartorius helps generate the data needed to establish specifications and support efficient product release.
Frequently Asked Questions
Mandatory batch-level testing confirming identity, purity, potency and safety before patient use. Required under 21 CFR 211.165 (FDA) and EU GMP Annex 16. Every batch must pass before distribution.
Functionally equivalent - "lot release" is US/FDA terminology, "batch release" is EU/EMA terminology. Both refer to mandatory quality testing of each production batch before clinical or commercial use.
Mycoplasma, sterility, endotoxin/LAL, adventitious virus (in vitro and in vivo per ICH Q5A), retrovirus testing for CHO-derived products, and genetic stability testing per ICH Q5B. Panel depends on product type and phase.
Testing of transgene copy number, mRNA sequencing and flanking region sequencing to confirm the gene has not mutated during production. Required per ICH Q5B for MCB and end-of-production cell banks at Phase 3 and commercial.
Our lot release testing provides a comprehensive panel of analytical and biosafety assays required to commercialize your biologic. This includes testing for identity, potency, purity, and safety (such as endotoxin, mycoplasma, and sterility testing) to ensure every manufactured batch meets strict pre-defined quality specifications before patient administration.
Yes. PCR-based rapid mycoplasma and sterility assays available as alternatives to compendial methods, with regulatory acceptance strategy. Dedicated client managers and streamlined reporting further accelerate review cycles.