Volume, Density and Magnetism

Mass metrology extends beyond the determination of mass alone. At the highest levels of accuracy and traceability, the volume, density, and magnetic properties of mass standards become critical measurement parameters for weights according to OIML R111. Air buoyancy effects on mass are governed by volume and density, while magnetic susceptibility and magnetization can influence high-precision mass comparisons and reference weights. Advanced mass metrology therefore combines highly accurate mass comparators with specialized technologies for volume, density, and magnetic characterization.

Contact Us for More Information

Explore Products

Volume Comparator VD1005 - in lab complete system application image

VD1005 - Volume Comparator up to 1 kg

The most accurate method for determining density of solid bodies in accordance with OIML R111 is the hydrostatic technique.

Susceptometer YSZ03C - knob weight - application image

NEW Susceptometer - for Testing the Magnetic Properties of Weights

The method measures the interaction between a permanent magnet and the weight to be tested as a function of the force exerted on a mass standard.

Calibration set for susceptometer - open box, front view

Permeability Indicator - the Attracting Method

The operating principle is based on the reciprocal attraction of a permanent magnet and a calibrated standard and an unknown material.

silicon sphere

Silicon Spheres

1 kg density and volume reference made of high-purity, single-crystal silicon, with PTB calibration certificate as optional.

weight sets

Weights and Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg.

Comparing Systems

Susceptometer vs. Permeability Indicator

Permanent MagnetizationSusceptometerPermeability Indicator
E11 mg to 50 kgN/A
E21 mg to 50 kgN/A
F1 (without adjusting cavity)2 g to 50 kgN/A
F2 (without adjusting cavity)≥ 20 gN/A
M1, M1-2, M2, M2-3, M3N/AN/A

 

SusceptibilitySusceptometerPermeability Indicator
E12 g to 50 kgN/A
E22 g to 50 kg100 g to 1,000 kg
F1 (without adjusting cavity)20 g to 50 kg20 g to 5,000 kg
F2 (without adjusting cavity)20 g to 50 kg20 g to 5,000 kg
M1, M1-2, M2, M2-3, M3N/AN/A
ResultsCalculated ValueLower and Upper Limit Value
Uncertainty (max acc. OIML-R111-1)20% (larger for small weights)30% (at the lowest permeability)

Key features

Volume Comparator VD1005 - in lab application image - interior
volume mass comparator
volume mass comparator
Susceptometer YSZ03C - switch - application image
Susceptometer YSZ03C - knob weight computer hand - application image
VD1005 - Liquid and Air, Simultaneously

The two load alternators operate synchronously in that one position in liquid is assigned to each second position in air. By using substitution weights, this innovative dual-weight alternator design makes it possible to directly compare the mass of a single-volume reference (e.g., silicon sphere) with a variety of weights in liquid.

VD1005 - No Adapter plates required

The load alternators and weighing pans are designed as comb-type weight grabbers so that weights and groups of weights from 1 g to 1 kg can be transferred directly from the load alternator to the suspended weighing pan. Adapter plates are not required.

VD1005 - Lowest Measurement Uncertainty

Sartorius has integrated the OIML R111-1 hydrostatic technique method, into its fully automatic volume comparator: With the VD1005, Sartorius supplies a system for density determination for weights in the range from 1 g up to 1 kg.

Susceptometer – The easiest North and South magnet’s orientation switch

To measure the Magnetization, is mandatory to rotate the magnet. Susceptometer’s magnet is easy to operate by external rotary knob; marking for N-S orientation of the magnet.

Susceptometer – Define unique and accurate Weight’s shape

The software that comes standard with the Susceptometer is exceptionally easy to use and enables data to be automatically transferred from the unit. It also supports the user through all required steps and provides assistance with settings before and during a measurement, including the weight’s shape designer with presets and free shape canvas for the user to draw unique shapes.

Applications Covered

Volume Comparator Submerged Sphere and Weights

Volume and Density determination of Solids, especially of Weights, Artifacts and Spheres according to OIML R111-1

Automatic-controlled complete solution for the density determination with a load alternator. It runs hands-free and comes with calculation software for density.

The system comes with a 9-position alternator in air and 9-position in liquid.

Thermally insulated and closed measurement cabinet contains water bath in liquid and built-in load alternator, sensors in air and liquid, motor for lifting and rotating mechanism, and a granite slab for the mass comparator with feedthrough for below-balance weighing.

Request a Demo

Susceptometer YSZ03C - interior application image

Susceptometer Method

There are several methods for defining the magnetic properties of weights. The Susceptometer method is stipulated in OIML R111 for testing weights of classes E1, E2, F1 and F2. The new Susceptometer lets you easily and conveniently determine the susceptibility and magnetization of weights in accordance with OIML R111.

Request a Demo

Disc Weight Set, Density and Volume Reference E1: YCS31-612-09 - group of weights shown with box, gloves, and tweezers

Density and volume references as an E1 stainless steel weight set

Consists of 10 stackable disc shape weights made of stainless steel with a polished surface. The set contains the following weights: 1 g, 2 g, 5 g, 10 g, 20 g, 50 g, 100 g, 200 g, 500 g, 1000 g. The material of the weights meets the requirements of OIML R111 class E1. Their mass is adjusted according to class E2. With PTB (YCS31-612-09) or DKD (YCS51-612-02) calibration certificate on the mass and volume of the weights.

Request a Demo

weight set and wooden box

Susceptibility calibrated standard

1 kg reference susceptibility standard YSZ01RSC with PTB certificate of magnetic susceptibility, in a wooden case for Sartorius Susceptometers, Metrology Intercomparisons, and SCs or Plot Studies. 

Request a Demo

pipette calibration

Mass Comparators, Laboratory Balances and Single or Multi-Channel Pipette Calibration Systems for Volume Calibration

Precision You Can Trust. Efficiency You Can Measure.

Accurate volume calibration is the foundation of reliable analytical results, regulatory compliance, and laboratory excellence. Sartorius empowers laboratories, calibration service providers, and metrology institutes with a complete portfolio of solutions for gravimetric volume determination in accordance with ISO 8655 and ISO 4787.

Explore More

Mass Metrology Resources

Brochure

Mass Metrology Brochure

Professional Equipment for Absolute Precision

Handling test weights cover
White Paper

Handling Test Weights

Sensible selection and correct handling of test weights

White Paper

The Redefinition of The Unit “Kilogram”

What does it mean for weighing technology users?

service technicians with tablet

Services for Mass Comparators

Keep your mass comparators at peak performance throughout their entire lifecycle with services carried out by engineers who work directly with the original design data, firmware, and parts.

  • Installation and setup - On-site installation, leveling and initial startup - for reliable results from day one
  • Maintenance & contracts - Preventive maintenance and service contracts at defined intervals to stay within specification, year after year
  • Repair and spare parts - Manufacturer-backed repair with original Sartorius spare parts and verified performance

Explore Mass Comparator Services

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a quote, demo or more information