Water Dispensing System — Simplify Your Lab Water Use
Experience the Arium® Smart Station - Designed for Ergonomic and Flexible Dispensing
In many laboratories, space is very valuable. Especially when centralized laboratory water systems are required to dispense pure and ultrapure water for various applications.
In addition to being economical in terms of its footprint, flexibility in dispensing water is essential. Users need full control over quality parameters at the point of use and the ability to fill different-sized containers at multiple points across the lab.
The innovative and flexible Arium® Smart Station from Sartorius addresses all of these requirements. You can dispense water, in the exact quantities required for your experiments, when and where you need it.
Experience a 360 View of the Arium® Smart Station
Explore Compatible Systems
Arium® Pro Ultrapure Water Systems
Application-oriented and flexible laboratory water systems for all requirements
- Ideal for mid to high daily consumption of ASTM Type 1 water
 - Flexibly configurable according to your application requirements
 - Direct connection to the pretreated water supply or pretreated water storage tank
 - Optionally to be combined with additional dispensing units
 
Arium® Comfort with Bagtank
Sartorius offers the compact, environmentally friendly, reliable, and easy-to-use Arium® Comfort I for producing ASTM Type 1 ultrapure water and Type 3 pure water combined in a single system
- Time saving – Use of innovative bag technology, eliminates costly tank cleaning
 - Space saving – Produce two types of water with one system
 - Easy to use – Display with touch function and intuitive menu
 - Quick – Favorites function with direct access for recurring volumes
 
Arium® Advance Family System
Reverse Osmosis or EDI lab water purification system with iJust function
- Highest ion retention rates for high-quality Type 3 reverse osmosis water
 - Three purification steps for consistently high Type 2 water quality
 - Direct connection to the potable tab water supply
 - Selectable system flow rates with automatic backflush depending on your daily consumption
 - Unique iJust function for optimized water quality and water usage
 - Innovative Bagtank technology for contamination free storage of product water
 
Arium® Bagtank
Gain time by using the unique Arium® Bagtank
- Closed system for pure water storage using the unique Arium®️ Bagtank technology
 - Available in different sizes
 - Protection against secondary contamination and CO2 polution
 - Using pharma grade high-quality materials
 - Easy and fast exchange of the Arium Bags in less than 5 minutes
 - No chemical cleaning required
 
Features of the Arium® Smart Station
Due to its small footprint and height-adjustable arm, the Arium® Smart Station can easily integrate into any lab environment. Connect up to 3 Arium® Smart Stations to your ultrapure water system, with up to 4 meters between each units, which can save costs and valuable lab space.
Ensure transparent tracing and documentation of your lab water product quality with the Arium® Smart Station. With three methods of data documentation, simply choose the best option to suit your laboratory requirements:
- Request Data via Web Service
 - Transfer Data to ELN
 - Transfer Data via USB-C
 
For enhanced ergonomics, the Arium® Smart Station can easily be adjusted to left or right-handed requirements without additional accessories. The Arium® Smart Station can easily fill sample tubes and bottles of various sizes down to 50mL.
The intuitive menu navigation offers direct access to all functions. The surface is easy to clean, and works even when the user is wearing gloves.
Arium® Smart Station - Winner of the Red Dot Award: Product Design 2022
The compact, flexible water dispensing system for pure and ultrapure lab water was recognized for its innovative design and functionality.
Featured Resources
Certifications
- PFAS — Analysis Arium®️ Sterile Plus Filter PDF | 643.0 KB
 - PFAS — Analysis Arium® CellPlus Ultrafilter PDF | 632.9 KB
 
Frequently Asked Questions
You can combine the Smart Station with an Arium® Pro or Comfort Ultrapure system, or with an Arium® Bagtank.
You can connect up to 3 Arium® Smart Station to the Arium® ultrapure water systems.
You can use the standard kit which is about 2 meter or you could use the extension set which increase your distance up to 4 meter.
Depending on your requirements you can choose between wall-mounted or benchtop version or you can decide to connect multiple Smart Stations to one ultrapure water system. All systems can be mounted for left or right-hand usage.
Yes, the Smart Station can be assembled with a Sterile Plus (sterile application) or Cell Plus (life science/cell culture application) final filter.
Yes. Smart Station Ultrapure can be used to dispense Type I water. Smart Station Pure model can dispense Type II or reverse osmosis water.
Yes, the Smart Station can be used with existing systems/Bagtanks starting from serial no.: 33209391 (Software version: 04.xx)