Tangential Flow Filtration Cassettes

TFF Cassettes

Modern biopharmaceutical processes demand exceptional performance and efficiency. For tangential flow filtration (TFF), this means achieving high flux and ideal resolution capabilities to ensure efficient separation and purification, resulting in high product quantity and quality.

Sartorius tangential flow filtration cassettes provide high-performance separation, combined with full scalability and easy handling, across various applications.

Consult Our Experts

icon-webcast

Redefining large-scale SU TFF for multi-modality biomanufacturing

In our May 27 webinar, discover how large-scale single-use TFF platforms help simplify complex UF/DF workflows and support agile manufacturing. 

Register Here

New TFF Cassette for mAbs

Expanding Our Product Line with Innovation

The new Sartocon®Q Hydrosart® 30kDa mAb cassette enables higher final concentrations combined with 30% higher flux rates to boost mAb processing.

  • Positioned between existing Eco and E-Screen
  • Fully scalable from lab to process with filtration areas ranging from 172 cm² up to 3.09 m²
  • No intended use of PFAS

View Products

TFF Cassettes Portfolio

TFF Membrane Materials Optimized for Your Needs

Sartorius offers two distinct membrane types, tailored to meet the diverse requirements of various applications.

Hydrosart®

The Hydrosart® membrane is a high-performance, stabilized cellulose-based membrane optimized for biopharmaceutical process applications.

  • Extremely hydrophilic, ensuring non-protein binding and virtually non-fouling properties.

  • Exceptional cleanability combined with high caustic stability, providing a long life cycle with stable performance in flux and retention.

  • Excellent chemical compatibility with commonly used solvents in ADC or oligonucleotide processing.

Polyethersulfone (PES)

The polyethersulfone membrane is well-established in the biotechnology and pharmaceutical industries.

  • High flux rates enable fast processing.

  • Stable polymer with a broad pH range (1-14) and temperature tolerance.

  • Minimal product loss due to low-adsorptive material.

Find Right TFF Filter Cassette for Your Needs

For ultrafiltration & diafiltration applications, e.g., proteins, monoclonal antibodies (mAbs), and virus particles.

 

Attribute

Hydrosart® 

Polyethersulfone (PES) 

Nominal Molecular Weight Cut-offs

2, 5, 10, 30, 100, 300 kDa

1, 5, 8, 10, 30, 50, 100, 300 kDa

Filtration Areas

0.01 up to 14 m²

0.01 up to 3.5 m²

Typical Process Fit

Peptides, oligonucleotides, proteins, monoclonal antibodies (mAbs), vaccines, cell & gene therapy, pDNA, mRNA, ADCs, recombinant proteins, and viral vectorsProteins (albumin), blood and plasma, monoclonal antibodies (mAbs), vaccines, cell & gene therapy, pDNA, mRNA, recombinant proteins, and viral vectors

Self-Contained

Available

Partially available

 View ProductsView Products

For microfiltration applications (e.g. perfusion reactor or cell harvest).

 

Attribute

Hydrosart®

Polyethersulfone (PES)

Pore Size

0.2 and 0.45 µm

0.1 µm

Filtration Areas 

0.2 up to 3 m²

0.2 up to 3 m²

Typical Process Fit

Cells and particles

Cells and particles

 View ProductsView Products

Advantages of Single-Use TFF Cassettes

TFF Transfer Set
Time Efficiency

Single-use TFF cassettes significantly reduce setup and turnaround times compared to traditional reusable systems. By eliminating the need for cleaning and validation between batches, these cassettes streamline operations, enabling faster processing and rapid turnaround times.

Contamination Risk Reduction

The single-use design of these cassettes reduces cross-contamination risk and supports bioburden control by eliminating residual carryover between batches.

Sterile Delivery for Aseptic Processing

Single-use TFF cassettes are delivered pre-sterilized and in a ready-to-use format, supporting aseptic processing requirements. This reduces the need for additional sterilization steps and ensures compliance with stringent regulatory standards.

Select Your Product

Sartocon® and Sartocube® Microfiltration Cassettes

Evaluate high-performance microfiltration solutions tailored to your specific process needs.

Sartocon® and Sartocube® Ultrafiltration Cassettes

Explore cutting-edge concentration and diafiltration solutions to fit your individual process needs.

Single-Use Sartocon® and Sartocube® Self-Contained Units

Discover ready-to-use, self-contained units for aseptic processing that save time by eliminating pre-use preparation and sterilization.

Sartocon® SP: Single Pass TFF Cassettes

Single-pass TFF with Sartocon® SP enables ultra- or diafiltration without recirculation. The sterile, closed design minimizes contamination risk.

Supporting Products & Services

Integrity Testing: Automated QRM in Compliance With Annex 1

Meet regulatory requirements for filter and bag integrity testing with automated detection of user errors, CCS, and data integrity controls.

Robust TFF Holders

Sartocon® and Sartoflow® TFF holders offer advanced flexibility, ensuring predictable performance from process development to production.

TFF Systems: Process Solutions for Ultrafiltration and Diafiltration

Flexible TFF systems from the molecule discovery to commercial-scale production.

Shop Now

Quickly find TFF cassettes by searching by category or filtering by attributes.

Shop TFF Cassettes Now

Learn More About TFF Cassettes

Related Assets

Application Note

Final Concentration and Formulation of Lentiviral Vectors Using Sartocon® Hydrosart® TFF Cassettes

PDF | 678.6 KB
Application Note

Sartocon® Hydrosart TFF Cassettes for Downstream Processing of Lentiviruses

PDF | 1.1 MB
Application Note

Downstream Processing of LVs for the Generation of CAR-T Cells

PDF | 413.6 KB
Application Note

Robust and Scalable Ultrafiltration and Diafiltration for Downstream Adeno-Associated Virus (AVV) Processing

PDF | 906.2 KB
Application Note

Ultrafiltration and Diafiltration of Adenovirus serotype 5 with Sartocon® Slice cassettes installed within a Sartoflow® Smart benchtop crossflow system

PDF | 922.8 KB
Application Note

Development of a Robust, Large-Scale Downstream Lentiviral Vector Process Using Tangential Flow Filtration

PDF | 934.9 KB
Application Note

Double Your Permeate Flux With Sartorius Sartocon® ECO Cassettes

PDF | 836.8 KB
Application Note

Evaluation of Sartocon® Slice 50 Ambr® CF Adapter for Ambr® Crossflow Using mAbs and ADCs

PDF | 402.4 KB
Poster

Advances in mAb Purification With Optimized Membrane and a New Screen

PDF | 261.8 KB
Application Note

Tangential Flow Filtration Evaluation of mRNA

PDF | 991.1 KB
Application Note

Maximizing Scale and Speed with Intensified Single-Use Tangential Flow Filtration (SUTFF) 

PDF | 1.1 MB
icon-processfiltration_purification

Need Optimization? Sartorius Expertise at Your Service

At Sartorius, we understand the complexities involved in evaluating and optimizing your TFF application. Our expertise can guide you through multiple aspects to ensure optimal performance:

  • Choose the Right Cut-Off: Select a cut-off that is 2-3 times tighter than your target molecule size to ensure effective concentration.
  • Evaluate Membrane Performance: Test different membranes to identify which offers the best performance for your specific application, considering factors like cleanability and caustic stability.
  • TMP Scouting: Conduct trials with Sartorius support to determine the optimal transmembrane pressure (TMP) that balances flow rate and gel layer formation, ensuring efficient filtration.
  • Operation Strategy Evaluation: Stability and efficiency can also be impacted by the final operation strategy. Besides TMP and flux-controlled strategies, pressure-controlled operations can provide even better performance within your application.

By systematically addressing these areas with Sartorius expertise, you can tailor your TFF setup to achieve optimal results.

Frequently Asked Questions

A crossflow filter is another term for a tangential flow filter cassette.

Ultrafiltration, also known as concentration, is used for concentrating molecules (e.g., monoclonal antibodies). Diafiltration refers to a buffer exchange, typically performed as a second step after the initial concentration step.

The optimal cut-off strongly depends on the final molecule size to be concentrated. Typically, a cut-off 2-3x tighter than the target molecule is recommended.

TMP stands for transmembrane pressure and is an important parameter during TFF optimization, along with the turbulence flow. The optimal conditions should be evaluated for every process and cassette type to achieve the best results.

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?