High-Quality Solutions for High-Quality Food and Beverages

Welcome to drinktec 2022

September 12–16, 2022 in Munich, Germany

We are excited to welcome you to drinktec 2022 and invite you to tour our comprehensive product portfolio designed for beverage process chains. We offer everything you need for clarification, filtration, and microbiological control.

Please visit us at booth 324 in hall B3.

icon-present
Meet Our Experts

Plan some time for a product demo or chat at our booth. Sign up today to get your free pass and meet with one of our experts.

Get Your Pass

Our Highlights

Jumbo Star Sartopure® PP Filters With Pleated Surfaces

High-Capacity Particle and Bioburden Reduction Filter Cartridges for Beverage Applications

  • Extend lifetime of final membrane filter before filling if used as prefilter before bottling.
  • Reduce filter consumption.
  • Reduce hardware investment costs with the highest filtration area on smallest footprint.
  • Stand up to demanding backwash conditions with a robust design.
  • Accelerate start-up with quick installation.

Learn More

Biostat® STR Gen 3: Engineered for Ultimate Performance

Biostat STR® single-use bioreactors and the Biobrain® automation platform make it possible to build adaptive facilities.  

  • Innovative design enables seamless scale-up, with working volume ranging from 12.5 L to 2,000 L.  
  • Achieve superior cell viability, cell density, and increased product purity.  
  • One system provides all the flexibility needed for numerous modalities.

Learn More

Beverage Filtration Membrane Cartridges

Sartorius filter cartridges are integrity-tested membrane filters developed specially for the food and beverage industry. They offer:

  • A unique hydrophilic polyethersulfone membrane
  • Exceptional flow rates and total throughputs
  • The highest microbiological safety

The filter cartridges can tolerate pH levels from 1 to 14, so they can stand up to chemical disinfection or caustic cleaning.

Learn More

Brew With Confidence: Spoilage Detection

Despite beer’s intrinsic anti-microbial properties and having a HACCP system in place, contamination can still occur at many stages of your brewing process.  

Sartorius has the products and solutions for fast, effective, and efficient detection of potential spoilage- microorganisms in your process:  

  • Microsart® Manifold
  • Microsart® 250 Funnel
  • Nutrient Pad Sets (NPS)

Learn More

icon-target
About drinktec

Drinktec is the world's leading trade fair for the beverage and liquid food industry, and thus the world's most important event of this industry.

Register Now

icon-compass
Venue

Messe München

Messegelände
81823 München
Germany

Learn More

icon-demographics
Any Further Questions?

Meet Us at Booth 324 in Hall B3

We look forward to answering your questions during your visit. If you have any questions in advance, please use the contact form below. We are happy to assist.

Contact Us

Consult Our Experts

Get Your Free Pass

Related Topics

Solutions for Food & Beverages

Food and beverage filtration graphic

Discover the right equipment and consumables for production and quality control in the food and beverage industry.

Learn More

Filtration for Pure Water

Drinking water needs to be filtered to conform with health regulations. Filtration also provides uncontaminated process water.

Learn More

Enhance Craft Beer Production

Explore the benefits of filtration for the craft beer production.

Read Blog Post