Overview

Answer More Questions About Your Adherent or Non-Adherent Cell Models With Incucyte® Cell-by-Cell Analysis

Considerable heterogeneity exists in even the simplest of cell systems. With the Incucyte® Live-Cell Analysis System and Cell-by-Cell Analysis Software Module, you can quantify the process and effects of cellular heterogeneity in real-time in living cells – inside your incubator. Study the dynamic, phenotypic changes of cell subsets during activation or differentiation, or understand how cell subsets respond to treatments using our unique and accessible approach to live-cell imaging and analysis.

The Incucyte® Live-Cell Analysis System and Cell-by-Cell Analysis Software Module, and Incucyte® reagents provide a new, enabling, end-to-end solution for analyzing heterogeneous cultures at 96-well throughput.

Key Features and Benefits

Feature

Benefit

Identify individual adherent or non-adherent cells with advanced software algorithms in high-contrast phase images

Label-free quantification of the total cell population

Classification of cells based on morphology or fluorescence with our purpose-built, guided software workflow

Easily link cell subset phenotype to function or health, providing complementary functional data to research tools, such as single cell genomics analysis

Proprietary, non-perturbing reagents detect cell surface marker expression, function, or health

Enable multiplexed, kinetic analysis in living cells

Cells are kept stationary while optics move with our unique, mobile optical train, permitting observation of shifts in population dynamics in specific areas of the field.

Cells are maintained in the field of view during image acquisition

Uninterrupted incubation provided by your tissue culture incubator

Reduce artifacts with a consistent, physiologically-relevant environment during the entire experiment

Automated image acquisition and analysis enables high volume data generation in 96-well formats

Conduct robust pharmacological analysis. Screen therapeutic drug candidates, or study more variables in less time

Complete end-to-end solution including instrument, software and reagents

Spend more time investigating by reducing time spent troubleshooting


Cell-By-Cell

Introducing Cell-by-Cell Analysis

Gain Dynamic Insight Into the Phenotypic Biology of Subsets of Cells

Apply Incucyte® Cell-by-Cell Analysis to heterogeneous populations such as PBMCs, immune or oncology preparations to study the dynamic behavior of individual subsets of cells, then generate powerful insights by relating data back to disease states, progression, and therapeutic efficacy. Observe differentiation or activation processes dynamically to understand subset modulation and transition over time, and identify therapeutic mechanisms of actions on a specific cell type in a mixed population.

Request an Incucyte Demo

Key Advantages

Key Advantages

Study Dynamic Changes in Cell Subpopulations and Couple to Processes Such As Activation or Differentiation

Quantify cell-specific phenotypic changes in expression markers or morphology within mixed cultures  in an unperturbed micro-environment

Explore more below

Perform Kinetic Phenotyping to Identify Subpopulations in Mixed Cultures

Measure fractional changes in number of cells labeled with your cell surface protein of interest

Explore more below

Gain Dynamic Insight Into Drug-Induced Treatment Effects on Proliferation

Reveal drug mechanisms of action based on subpopulation studies of cell cycle phase or cell health

Explore more below


Complement Your Existing Workflows

  • Easily generate kinetic data from thousands of images using unique Cell-by-Cell image analysis tools and live-cell reagents
  • Study functional kinetic data from identified cellular subsets and compare to total population data

Explore more below

Figure 1A. Track changes in cellular parameters associated with T cell activation. Subset classification based on cell enlargement and morphological change in activated T-cells.  PBMCs were treated with anti-CD3 and IL-2, or vehicle control, and monitored over time with the Incucyte® Live-Cell Analysis System.  (A-D)  Activation induces a time-dependent increase in average cell area and eccentricity (all cells).  Note the change in eccentricity precedes the increase in area.  The cell-by-cell area distribution (E) and density plots (F-H) highlight the increased heterogeneity over time following activation, and the appearance of a population of large cells with high eccentricity. Values shown are the mean ± SEM of 12 wells.

Figure 1B. Analyze subsets of activated T-cells: CD71 upregulation. (A-C) Cell-by-cell density plots shows increase in CD71 (FabFluor-488 labeled) fluorescence as a function of time and cell area (phase) in activated T-cells.  (D) Dynamic changes in the proportion of CD71+, but not CD4+ cells, follows activation. (E) Subset analysis shows preferential upregulation of CD71 expression in large (>100 mm2) vs small (<110 mm2) cells. These data demonstrate an activation-induced, time-dependent increase in CD71 expression and a strong linkage between cell size and CD71, with >90% of large cells expressing CD71 after 4 days of activation.

Figure 2a. Immunophenotyping validation via cellular identification and classification on the Incucyte® Live-Cell Analysis System. Freshly isolated PBMCs from three donors were characterized for six CD markers and IgG control using either flow cytometry or live-cell Immunocytochemistry analysis using FabFluor-488 labeled Ab.  A strong correlation was observed between two methods when considering the mean values from the three donors (A), or each donor alone (B). 

Figure 2b. Phenotyping HER2 expression in various cell types using cell by cell analysis on the Incucyte® Live-Cell Analysis System. A549, SKOV-3 or SkBr3 cells were characterised for HER2 expression using FabFluor-488 labeled Abs. Images (top row) and quantification of fluorescence (bottom row) demonstrated lack of HER2 expression in A549 cells, heterogeneous expression in SKOV-3 cells and homogenous, high expression in SkBr3 cells. Isotype control responses represent the negative population.

Figure 3a. Generate robust cell cycle phase data suitable for pharmacological studies. Cell cycle phase distribution in HT1080 fibrosarcoma cells expressing the Incucyte Cell Cycle Red/Green Lentivirus Reagent (INSERT LINK) was quantified following cisplatin or fluorouracil (5FU) treatment. Response at 24h is shown in cell images (outlines show individual cells as identified by Incucyte Cell-by-Cell Analysis software) (A). Post-cisplatin treatment, percent of cells in the G1 phase (green fluorescence) decreases (B) and S/G2/M phase (red fluorescence) increases (C) in a concentration- and time-dependent manner, in line with its known mechanism of action to interfere with mitosis. After 5FU treatment, the percent of cells in the G1 phase increases (E) and in S/G2/M phase decreases (F) in line with 5FU’s known effect on DNA synthesis. The concentration response curves (D&G) show the compound effects at 24 h on all detectable phases of the cell cycle.

Figure 3b. Track Cell Health in sub populations of cells: Time course of HT1080 fibrosarcoma apoptosis following Camptothecin (CPT, cytotoxic) or cyclohexamide (CHX, cytostatic) treatment. Cell health was determined with multiplexed readouts of Incucyte® NucLight Red (nuclear viability marker) and non-perturbing Incucyte® Caspase 3/7 Green Reagent (apoptotic indicator). Cell images show response at 24 h with associated classification masking (A & E). Cell subsets were classified based on red and green fluorescence using Incucyte Cell-by-Cell Analysis Software tools (B & F). After CPT treatment, there was a decrease in the red population indicating loss of viable cells, increasing red and green fluorescence indicating early apoptosis, as well as increasing green fluorescence indicating late apoptosis (C). After CHX treatment there was a lack of apoptosis (G). Concentration response time courses of the early apoptotic population are shown (percentage of total cells exhibiting red and green fluorescence, D & H). Values shown are the mean ± SEM of 3 wells.

Workflow indicates typical steps taken for use of the Incucyte® Cell-by-Cell Analysis Software Module to segment individual cells and classify population subsets using area, eccentricity or fluorescence intensity of labeled cells. Incucyte® Annexin V NIR reagent was used to detect total dead cell number in the presence of compound treatment over time. Additional functionality using total cell morphology can be accomplished using the Advanced Label-Free Classification Analysis Software Module.

Compare

Comparison to Traditional Technology

The Incucyte® Live-Cell Analysis System and Cell-by-Cell Analysis Software Module provides insight and productivity that compliments established technology for analysis of single cells:


Incucyte
Cell-by-Cell

Flow Cytometry

High Content Imaging

Time-lapse Microscopy

Biological Insight

Extraction of features at individual cell level

    

Population, Subset & Heterogeneity analysis tools

   

Manufacturer dependent

Live-cell, 'non-perturbing' protocols

  
(for some applications)

No cell lifting or fixing

  

Long term, full environmental control

 

Single-cell tracking

Manufacturer dependent

Spatial/Morphological insight - images & movies

   

Long-term temporal analysis

 

Productivity

Microplate throughput

   

Automated acquisition & analysis

 

Manufacturer dependent

Validation Data

Validation Data

Figure 4a. Cells identified in heterogeneous (mixed) cultures and cell by cell analysis. Characterization of a mixed B cell/T cell culture for the CD surface marker CD45 and CD20 using FabFluor-488 labeled Abs. (A) Incucyte vessel view images (yellow = Ab-labelled cell) of mixed cell populations in the ratios shown. Note the greater proportion of CD20-labeled (Ramos) cells as the ratio of R:J increased in contrast to the CD45 that labels both cell types. (B) Incucyte cell by cell quantification of the % expression in the mixed culture. (C) Time course of CD20+ cell count showing proliferation of CD20+ cells within the mixed culture. Values shown are the mean ± SEM of 4 wells.

Figure 4b. Label free cell counting of adherent cells using cell by cell analysis. Various densities of A549 NucRed cells were analysed either with cell by cell and red object count to validate label free counting over time. (A) Images demonstrate individual cell masking using the cell by cell software. (B) Time course of phase count and red count across densities shows overlay of data. (C) Correlation of count data over 48 h demonstrates R2 value of 1 with a slope of 1. This has been repeated across a range of cell types. Values show are the mean ± SEM of 4 wells.

Ordering Information

Ordering Information

Product

Qty.

Cat. No.

Incucyte® Live-Cell Analysis System

1 instrument

4647

Incucyte® Cell-by-Cell Analysis Software Module

1 module

9600-0031

Incucyte® Advanced Label-Free Classification Analysis Software Module

1 module

BA-04867

Incucyte® Mouse IgG1 Fabfluor-488 Antibody Labeling Dye

1 vial (50 µg)

4745

Incucyte® Mouse IgG2a Fabfluor-488 Antibody Labeling Dye

1 vial (50 µg)

4743

Incucyte® Mouse IgG2b Fabfluor-488 Antibody Labeling Dye

1 vial (50 µg)

4744

Incucyte® Annexin V Red Dye for Apoptosis

1 vial

4641

Incucyte® Annexin V Green Dye for Apoptosis

1 vial

4642

Incucyte® Caspase 3/7 Green Dye for Apoptosis

20 µl

4440

Incucyte® Caspase 3/7 Red Dye for Apoptosis

20 µl

4704

Incucyte® Cytotox  Red Dye for counting dead cells

5 µl x 5

4632

Incucyte® Cytotox  Green Dye for counting dead cells

5 µl x 5

4633

Incucyte® Cytotox NIR Dye for counting dead cells

100 µl

4846

Resources

Literature and Documentation

1-Sheet

Incucyte® Cell-by-Cell and Advanced Label-Free Morphological Analysis

Incucyte® S3 Cell-by-Cell Analysis

Related Applications

cytotoxicity assays

Cytotoxicity

Immunocytochemistry

Proliferation

Advanced Label-free analysis of Adherent cell using new Incucyte software module for Sartorius

Morphological Analysis

AACR_2019_Quantifying_cell_subsets_and_heterogeneity_in_living_cultures_using_real-time_live-cell.pdf

PDF | 3.1 MB

Quantifying_immune_cell_subsets_using_IncuCyte_ECI_2018.pdf

PDF | 3.7 MB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information