5 Times Faster Media Preparation

With CHOmedia Low Density Powder

5min mixing of CHOmedia (low density powder) compared to 20min competitors mixing Systems. Flexel® bags for the magnetic mixer contain an in-center magnetic impeller assembly and are available in a range from 50 l to 2,000 l.

Footprint Reduction Through Flexact® Modular

Less than 4 m² Footprint up to 1.000L Scale

Reduce your risk and maximize your Investment in process systems. Flexact® for media prep is fully scalable from 50L to 3,000L. The Flexact® controller is interchangeable throughout multiple process steps. This flexibility makes it ideal for use in multi-product facilities providing versatility and cost reduction as you do not require a separate unit for each process step.

Learn More

Powerful Media Filtration

Platform Your Media Filtration with Sartopore® 2 XLM 0.1 μm

Sartopore® 2 XLM 0.1 μm exhibits exceptional throughput over multiple Biomanufacturers’ platform media and feeds with no impact on cell growth and productivity. Protect it with Sartoguard family of PES-based prefilters to lower your total cost of ownership even further.

Learn More

Powerful Media Solutions for High Titer CHO Cultures

Guaranteed Reproducible Cell Growth

Sartorius has developed a new polyethylene film and bioprocessing bags to facilitate the way towards the single-use facility of the future. Flexsafe® meets the most stringent needs for safer bioprocessing. The complete range of scalable Flexsafe® bags enables you to implement single-use bioprocessing throughout all steps of drug manufacture, from process development through scale-up to cGMP commercial manufacturing – all using just one film.

Learn More

Virus clearance validation services

Confidence®: Quicker LRV Results

Validate the viral reduction performance of Virosart® HF with our Confidence® Services: Highly purified viruses and expert knowledge.

Your Biomanufacturing Solutions Partner

Rapid and cost-effective single-use / hybrid solutions from early phase development through scale-up to commercial manufacturing.

Step 2: Process Development

Step 4: Media

Consult Our Experts

Consult Our Experts

Explore the Sartorius Platforms for Biomanufacturing

Vaccine Manufacturing, Process Development and Production

Regenerative Medicine

Antibody Drug Conjugates

Streamline your ADC processes with scalable solutions addressing key challenges in cytotoxicity, chemical compatibility, and process control.