iQue® High-Throughput Screening (HTS) by Cytometry for Cell Line Development

Rapid Clone Evaluation and Better Clone Selection

The iQue® HTS Cytometry Platform with iQue® Human IgG Titer and Viability Kit is a high-throughput suspension cell and bead-based analysis platform for clone screening. It provides greater insight into production clone ranking and selection with rapid and simultaneous evaluation of IgG titer, specific productivity and cell health. 

The iQue® HTS Cytometry Platform for Cell Line Development features:

  • 1uL minimum sample volume requirement in a 384-well format with zero dead volume. Cell detection at rates of thousands of cells per second
  • Multiple readouts for every event
  • Natural conformation of cells and targets
  • 21 CFR Part 11 Software Module

 

Request Quote or Demo

Cytometry Reagents & Consumables Optimized for the iQue® HTS Platform

Front of the iQue 5 Platform on transparent background

iQue® Cell Count & Viability Kits

Combine IgG quantification, cell count and viability measurement in a single well without sample dilution. Quickly and efficiently learn critical qual...

iQue® Cell Membrane Integrity Dyes

Determine the health of suspension and adherent cells in a flexible assay format.

iQue® Cell Proliferation Dyes

Optimized for multiplexing with minimal cytotoxicity and maximum stability for long-term studies of up to six generations.

iQue® HTS Cytometry for Cell Line Development Allows You To:

speed icon
Improve Cell Line Development Workflow

Enjoy a simple, scalable, multi-user environment with walkaway automation, comprehensive analysis and visualization tools and other features not found in traditional solutions. 

Accelerate Clone Selection

Relieve clone selection bottlenecks with rapid and simultaneous evaluation of IgG titer, specific productivity and cell health.

Gain Greater Insight for Clone Ranking

Significantly speed up decision making with novel visualizations that facilitate the fastest path to actionable results, even from complex data sets.

iQue® HTS Cytometry Platform for Efficient Cell Screening

iQue® HTS Cytometry Platform for Efficient Cell Screening

Applications

Cell Line Development

A Perfect Fit, From Start to Finish Cell line development with intelligent tools, services and solutions for your unique needs.

monoclonal antibodies

Protein Therapeutics | Antibodies

Our unique and innovative solutions for discovery and development of mAb therapies streamline the workflow and increase productivity. Accelerate bioth...

Frequently Asked Questions

The iQue® Human IgG Titer and Viability kit - together with the iQue® High-Throughput Screening (HTS) Cytometry Platform - can be used to calculate titer. One of the key benefits of this kit is that it provides such metrics as IgG quantitation per viable cell. iQue® Forecyt® software is capable of automatically ranking this data to allow users to make informed decisions on clone selection. The detection range of 0.6 ug/mL to 20000 ug/mL makes it suitable for early-stage cell line development, including clone selection. There is also a mouse version of this kit available.

During Ambr® 15 runs, daily cell sampling is necessary to track cell count and viability. The iQue® Cell Count and Viability kit is perfectly designed for reproducible analysis of cell count and viability to screen and profile cells. The small necessary sample size (10 uL) allows for preservation of precious sample. This, coupled with the streamlined workflow, allows for rapid determination of the health of each culture.

Resources

White Paper

White Paper: Facilitating Analytical Characterization of Biosimilars D...

Orthogonal Analysis Using Ligand Binding Kinetics and Live Cell Binding

Brochure

iQue® High-Throughput Cytometry Platform Brochure

Screen a 96-well plate in 5 minutes and speed up your drug discovery workflow.

eBook

Analyzing CQAs for Efficient and Rapid Cell Line Development

Learn how Sartorius’ bioanalytical technologies fulfill critical needs along the entire span of the CLD workflow, including measuring CQAs.

Analytical Power Tools Open Upstream Bioprocessing Bottlenecks

Learn how to quickly leverage multiparameter, high-content data from a single-path workflow to overcome the clone selection bottleneck.

iQue cell count and viability kit

High-Throughput Cell Count & Viability Application Note

Achieve reproducible, quantitative analysis of cell count and viability while reducing sample prep time.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Consult Our Cell Line Development Experts