Single-Use Tubing and Assemblies
Efficiently Transfer Fluids Across Your Process Steps
Single-use assemblies for fluid transfer are an essential, yet often overlooked, element of modern biomanufacturing processes. Tubing assemblies are critical for transfers between single-use and hybrid systems and between cleanroom or isolator walls. Sartorius' solutions meet your needs by building on more than 20 years of experience in designing single-use fluid management systems.
Meet critical process requirements with product quality testing services.
Unburden operators from assembling components with ready-to-use solutions.
Speed up drug approval with comprehensive product validation packages and industry expertise.
Design process-specific single-use assemblies using an extensive component library or trust Sartorius’ expert design team.
Sartorius offers a range of pre-designed single-use assemblies, as well as an extensive component library to customize standard designs to meet your specific requirements.
Sartorius continuously updates a comprehensive component library to reflect evolving industry needs, and the company builds world-class relationships with suppliers to ensure all components meet the highest quality standards. Sartorius also stays current with the most up-to-date regulatory standards by actively participating in worldwide consortia and associations.
Linkit® AX Aliquoting Solution
Designed to address the pain points of manual filling and aliquoting applications, without heavily investing in big and complex equipment. This patented aseptic solution directs fluid from a peristaltic pump into
10 Flexsafe® bags for simultaneous, and fast filling.
- Plug and play concept
- Simple handling minimizes efforts and errors
- Distribution accuracy of ±5%
Tubing Assemblies
Robust, sterile and ready-to-use Tubing Assemblies enable flexibility in all process steps. Select a predesigned single-use tubing set or rely on Sartorius experts to configure your designs from an extensive component library, which includes components characterized and validated for specific process conditions.
- Ready-to-use solutions for all process steps
- Extensive component library and product experts
- Validation packages and services
Tuflux® Tubing
Sartorius designed its Tuflux® Silicone and TPE tubing to deliver low extractable profiles that adhere to industry expectations for cleanliness and safety.
- Outstanding purity for the most crucial applications
- Easy validation of Tuflux® tubing in a process
- Wide range of industry-standard sizes available to meet demanding timelines