Safeguard Your Bioprocessing Fluids
Secure Your Product Stability and Integrity During Long Term Storage and Shipping
Building on more than 20 years of experience in designing single-use solutions, we have established proven Pre-Designed Solutions (PDS) and optimized our Quality Control for every media, buffer, downstream intermediate, drug substance and drug product process step. All components of PDS are secured by long term quality and supply contracts and are available off-the-shelf. When you select a PDS, you get the assurance of consistent quality, robust change control, long term business continuity and best delivery performance for every process step.
Palletank for Safe and Convenient Bioprocessing
The Perfect Fit, Form and Function
Comprehensive through a host of standard designs engineered around safety and ease of use, the Palletank uniquely complement your single-use 3D bag for more than 15 years. The perfect fit, form and function combination with the bag geometry, flexibility and functionality provides the most secure and convenient single-use solution for your storage and shipping needs for all your process steps.
Flexel® Bags for Large Volume Fluid Handling
The Large Volume Fluid Handling Traditional Solution
With the strongest film on the market, Flexel® Bags provide safe, reliable and proven storage and fluid handling solutions from 5L to 3,000L. With Flexel® Bags, you benefit from a long lasting assurance of supply, excellent cell growth, low extractable profiles and the long term industry experience in implementing 3D bags in cGMP processes, from R&D and clinical stages up to large scale commercial productions.
Robust and Safe Shipping of Your Fluids
Flexsafe® 3D Shipping Solutions from 100 L to 500 L
The superior thickness, strength and flexibility of Flexsafe® bags make them robust and safe for all your process steps and applications. The strength reduces the risk of accidental damage due to inappropriate handling during installation. The flexibility provides high resistance to material fatigue met with liquid movement during shipping applications. Flexsafe® 3D bags in Palletank are validated with the most stringent ASTM D4169 shipping test to offer safe transportation of critical drug substances.
Safe and Reliable Handling & Shipping Solutions
Flexsafe® 2D Bags in Shell for Liquid Handling & Shipping for 5L & 10L
Robust and qualified solutions for liquid shipping qualified under the most stringent international norms ASTM D4169. In addition, our experts have established a new protocol for qualifying handling steps, covering normal, worse case and accidental handling conditions based on a mix of ASTM, ISO and EN norms.
Robust and Convenient Self Deploying Bag
Flexsafe® 3D Storage Solutions from 100 L to 1,000 L
The flexibility of Flexsafe® bags enables convenient installation and self-deployment of the bag in its container. Avoiding bag manipulations not only saves valuable operator time but significantly reduces the risks of damage due to inappropriate handling. The strength allows to withstand the hydrostatic pressure generated with the storage of large volumes of buffers, media and process intermediates.