These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (6)

  • Germination Test Paper / Grade 20
    Pieces
    1,008
    Item no.
    FT-2003532000110
    Grade
    20
    Filter Format
    Pleated
    Dimensions
    2,000 × 110 mm
    Filter Diameter
    N/A

    $2,450.00

  • Qualitative & Technical Papers, Smooth/ Grade 6
    Item no.
    FT-2-312-110580
    Grade
    6
    Filter Format
    Sheets
    Dimensions
    110 × 580 mm
    Filter Diameter
    N/A

    $52.40

  • Germination Test Paper / Grade 193
    Pieces
    1,000
    Item no.
    FT-2-381-110170
    Grade
    193
    Filter Format
    Sheets
    Dimensions
    110 × 170 mm
    Filter Diameter
    N/A

    $530.00

  • Germination Test Paper / Grade 20 grey
    Pieces
    1,008
    Item no.
    FT-2003662000110
    Filter Format
    Pleated
    Dimensions
    2,000 × 110 mm
    Filter Diameter
    N/A

    $2,070.00

  • GERMINATION TEST PAPER / GRADE 191, BLUE
    Item no.
    FT-2-379-140200
    Filter Format
    Sheets
    Dimensions
    140 x 200 mm
    Filter Diameter
    N/A

    $208.00

  • Qualitative & Technical Papers, Smooth/ Grade 4 b
    Pieces
    100
    Item no.
    FT-2-309-110580
    Grade
    4 b
    Filter Format
    Sheets
    Dimensions
    110 × 580 mm
    Filter Diameter
    N/A

    $35.30

  • These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

    The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.