Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (137)

  • Sartopore® Platinum Maxicaps®
    Item no.
    5497307H3G-OO
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Maxicaps®
    Filter Size
    30"(3.0 m² / 32.3 ft²)
  • Sartopore® Platinum HB Gamma Midicaps®
    Item no.
    5495307H9G-SSHBA
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 9 (0.26 m² / 2.8 ft²)
  • Sartopore® Platinum Maxicaps®
    Item no.
    5497307H1G-SS
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Maxicaps®
    Filter Size
    10"(1.0 m² / 10.8 ft²)
  • Sartopore® Platinum HB Maxicaps®
    Item no.
    5497307H2G-OOHB
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Maxicaps®
    Filter Size
    20"(2.0 m² / 21.5 ft²)
  • Sartopore® Platinum HB Midicaps®
    Item no.
    5495307H9--OOHBA
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 9 (0.26 m² / 2.8 ft²)
  • Sartopore® Platinum HB Gamma Midicaps®
    Item no.
    5495307H7G-OOHBA
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 7 (0.065 m² / 0.7 ft²)
  • Sartopore® Platinum HB Gamma Capsule
    Item no.
    5491307H4G-SSHBB
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Capsules Size 4&5
    Filter Size
    size 4 (0.021 m² / 0.22 ft²)
  • Sartopore® Platinum HB T-Style Maxicaps®
    Item no.
    5498307H3G-OOHB
    Filter Format
    Capsules
    Capsule/Cartridge Format
    T-Style Maxicaps®
    Filter Size
    30"(3.0 m² / 32.3 ft²)
  • Sartopore® Platinum HB Midicaps®
    Item no.
    5495307H0--OOHBV
    Filter Format
    Capsules
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 0 (0.52 m² / 5.6 ft²)
  • Sartopore® Platinum HB T-Style Maxicaps®
    Item no.
    5498307H1G-OOHB
    Filter Format
    Capsules
    Capsule/Cartridge Format
    T-Style Maxicaps®
    Filter Size
    10"(1.0 m² / 10.8 ft²)
  • Sartopore® Platinum T-Style Maxicaps®
    Item no.
    5498307H3G-SS
    Filter Format
    Capsules
    Capsule/Cartridge Format
    T-Style Maxicaps®
    Filter Size
    30"(3.0 m² / 32.3 ft²)
  • FTS Final Filling Sartopore® Platinum Midicaps® size 9
    Item no.
    FIT500010
    Filter Format
    Filter Transfer Sets Final Filling
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 9 (0.26 m² / 2.8 ft²)
  • FTS Final Filling Sartopore® Platinum Midicaps® size 7
    Item no.
    FIT500008
    Filter Format
    Filter Transfer Sets Final Filling
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 7 (0.065 m² / 0.7 ft²)
  • FTS Final Filling Sartopore® Platinum Midicaps® size 0
    Item no.
    FIT500011
    Filter Format
    Filter Transfer Sets Final Filling
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 0 (0.52 m² / 5.6 ft²)
  • FTS Final Filling Sartopore® Platinum Midicaps® size 8
    Item no.
    FIT500009
    Filter Format
    Filter Transfer Sets Final Filling
    Capsule/Cartridge Format
    Midicaps®
    Filter Size
    size 8 (0.13 m² / 1.4 ft²)
  • Results per page: | |

    Pore Size: 0.45 | 0.2 µm (heterogeneous PES double layer)

    Sartopore® Platinum family is the best-wetting filter platform on the market, eliminating any potential wetting induced issues during integrity testing. The perfect wettability of the modified PES double layer membrane leads to significant reduction of the required flushing volume (up to 95% less water needed), which is highly beneficial for single-use processes. Our Sartopore® Platinum family offers the lowest protein adsorption of any PES membrane on the market to maximize product yield. Moreover, our innovative pleating technology (TwinPleat) results in large-area capsules (1 m² filtration area per 10”) to filter large batch sizes with a single device.

    Sartopore® Platinum HB is a specific filter type with a higher Bubble Point to ensure highest process safety. This filter is our recommended solution for challenging processes such as fill & finish applications.

    Features & Benefits

    • Lowest protein adsorption – maximizing product yield
    • Excellent wettability – up to 95% less water needed
    • No wetting issues during integrity testing – preferred for single-use assemblies
    • Highest effective filter area (1 m²/10”) – less filter consumption

    For highest process flexibility Sartopore® Platinum filters are offered for conventional and single-use applications. Our filter elements are available in multiple configurations regarding filtration area and adapter combinations. Please review the selection guide in the supporting literature.

    Product Information

    • Brand
      Sartopore® Platinum  
  • Filter Holders
    Item no.
    A_Filter_Holders

    Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.

  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.