Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (48)

  • Blotting Paper / Grade BF 2 / 300 × 600 mm Sheets
    Pieces
    100
    Item no.
    FT-2-519-300600N
    Grade
    BF 2
    Filter Format
    Sheets
    Dimensions
    300 × 600 mm
    Filter Diameter
    N/A

    $317.00

  • Blotting Paper / Grade BF 2 / 130 × 210 mm Sheets
    Pieces
    100
    Item no.
    FT-2-519-130210N
    Grade
    BF 4
    Filter Format
    Sheets
    Dimensions
    130 × 210 mm
    Filter Diameter
    N/A

    $105.00

  • Blotting Paper / Grade BF 4 /⌀ 185 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-521-185
    Grade
    BF 4
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $216.00

  • Blotting Paper / Grade BF 3 / 224 × 224 mm Sheets
    Item no.
    FT-2-520-224224N
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    224 x 224 mm
    Filter Diameter
    N/A

    $256.00

  • Blotting Paper / Grade BF 3 / 200 × 200 mm Sheets
    Pieces
    100
    Item no.
    FT-2-520-200200N
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    200 × 200 mm
    Filter Diameter
    N/A

    $160.00

  • Blotting Paper / Grade BF 2 / 80 × 90 mm Sheets
    Pieces
    100
    Item no.
    FT-2-519-080090N
    Grade
    BF 2
    Filter Format
    Sheets
    Dimensions
    80 × 90 mm
    Filter Diameter
    N/A

    $43.90

  • Blotting Paper / Grade BF 3 / ⌀ 22 mm Filter Discs
    Pieces
    1,000
    Item no.
    FT-3-520-022
    Grade
    BF 3
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 22 mm

    $268.00

  • Chromatography Paper / Grade FN 4 / ⌀ 125 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-504-125
    Grade
    FN 4
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 125 mm

    $31.70

  • Blotting Paper / Grade BF 4 / 110 × 170 mm Sheets
    Pieces
    25
    Item no.
    FT-2-521-110170G
    Grade
    BF 4
    Filter Format
    Sheets
    Dimensions
    110 × 170 mm
    Filter Diameter
    N/A

    $50.00

  • Chromatography Paper / Grade FN 3 / 300 × 580 mm Sheets
    Pieces
    100
    Item no.
    FT-2-503-300580N
    Grade
    FN 3
    Filter Format
    Sheets
    Dimensions
    300 × 580 mm
    Filter Diameter
    N/A

    $511.00

  • Blotting Paper / Grade BF 3 / 580 × 600 mm Sheets
    Pieces
    50
    Item no.
    FT-2-520-580600K
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    135 × 155 mm
    Filter Diameter
    N/A

    $433.00

  • Chromatography Paper / Grade FN 3 / 185 × 580 mm Sheets
    Pieces
    100
    Item no.
    FT-2-503-185580N
    Grade
    FN 3
    Filter Format
    Sheets
    Dimensions
    185 × 580 mm
    Filter Diameter
    N/A

    $140.00

  • Chromatography Paper / Grade FN 100 / 460 × 570 mm Sheets
    Pieces
    50
    Item no.
    FT-2-527-460570K
    Grade
    FN 100
    Filter Format
    Sheets
    Dimensions
    460 x 570 mm
    Filter Diameter
    N/A

    $256.00

  • Blotting Paper / Grade BF 4 / 580 × 600 mm Sheets
    Pieces
    25
    Item no.
    FT-2-521-580600G
    Grade
    BF 4
    Filter Format
    Sheets
    Dimensions
    580 × 600 mm
    Filter Diameter
    N/A

    $292.00

  • Blotting Paper / Grade BF 4 / 150 × 150 mm Sheets
    Pieces
    25
    Item no.
    FT-2-521-150150G
    Grade
    BF 4
    Filter Format
    Sheets
    Dimensions
    150 × 150 mm
    Filter Diameter
    N/A

    $56.10

  • Results per page: | |

    Blotting & Chromatography Papers

    Grade

    Weight
    (g/m2)

    Thickness
    (mm)

    Capillary Rise
    (mm/ 10 min)

    Capillary Rise (mm/ 30 min)

    Ash Content

    pH Value

    Properties

    BF 2

    195

    0.35

    70

    115

    Blotting paper

    BF 3

    330

    0.76

    130

    Blotting paper

    BF 4

    550

    1.30

    160

    Blotting paper

    FN 3

    90

    0.19

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 4

    125

    0.24

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 7

    150

    0.32

    145

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption

    FN 30

    320

    0.90

    240

    ≤ 0.05

    7

    Blotting & Chromatography paper, 
    very fast absorption

    FN 100

    195

    0.35

    70

    115

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption


  • Blotting Membranes
    Item no.
    M_Blotting_Membranes

    Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.