Incucyte® Cytotox Dye for Counting Dead Cells
Supplied as solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate).
Top Features of Incucyte® Cytotox Dye
- Detect cytotoxicity in real time with non-perturbing reagents
- Reduce loss of compromised cells with simple, mix-and-read protocols
- Acquire reliable data with little or no intrinsic fluorescence
- Multiplex with proliferation and apoptosis measurements
Popular Applications for Incucyte® Cytotox Dye
- Ideal for detection of cell membrane integrity disruption and quantitation of cell death in real-time
- Multiplexed applications, such as apoptosis, proliferation, and single spheroid growth, when combined with other Incucyte® reagents and metrics
- NETosis
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $186.00
- Item No.:
- 4632
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
Incucyte® Cytotox Dyes are formulated to detect cell membraned integrity disruption in real time to quantify cell death. These dyes are ideally suited to the mix-and-read, real-time quantification of cells undergoing cytotoxicity. When combined with Incucyte® Live-Cell Analysis Systems and integrated software, these reagents allow for reliable, accurate evaluation of cytotoxicity. These dyes can also be used in conjunction with other Incucyte® reagents for multiplexed readouts of cytotoxicity, proliferation and apoptosis within the same well. Addition of the Incucyte® Cytotox Dyes to normal healthy cells is non-perturbing to cell growth or morphology and yields little or no intrinsic fluorescent signal.
Once cells become unhealthy, the plasma membrane integrity diminishes, allowing entry of the Incucyte® Cytotox Dye and yielding a 100- to 1000-fold increase in fluorescence upon binding to deoxyribonucleic acid (DNA). With the Incucyte® integrated analysis software, fluorescent objects can be quantified, and background fluorescence minimized.
Presentation, Storage and Stability
Incucyte® Cytotox Dyes are supplied as a solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate). Upon receipt, the solution should be stored at -20°C or 4°C, depending on the reagent, and protected from light. When stored as described, the stock solutions will be stable for 6 - 12 months.
Recommended Use
We recommend that each vial of Incucyte® Cytotox Green or Red Dye is diluted to a stock concentration of 100 µM in full media or PBS. This may then be diluted further in full media for direct addition to cells seeded in a 96-well plate to yield a final concentration of 250 nM (e.g., 1:4000 dilution of the original green or red dye).
Incucyte® Cytotox NIR Dye should be diluted to a final concentration of 0.6 µM (1:000 dilution) in full culture media for use.
When used in an Incucyte® Live-Cell Analysis System, we recommend data collection every 2-3 hours. Additional protocol details can be found in the Product Guide.
Applications
-
Application
-
8799046730336
- 8799046763104
-
8799046730336
-
Assay Type
-
8798947082848
- 8798947115616
-
8798947082848
-
Research Area8799082119776
Features
-
Device/Instrument Compatibility
-
8799055348320
-
8799055250016
- 8799055381088
-
8799055348320
-
Optical Module8798966710880
General Specifications
-
Color8798966809184
Product Information
-
Brand8798958158432
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.