Secura® Laboratory Balances

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (4)

  • Secura® Precision Balances with Internal Adjustment, 10 mg
  • Secura® Precision Balance with Internal Adjustment, 100 mg
  • Secura® Precision Balance 6,100 g|100 mg, Internal Adjustment, Verified USA|Canada
    Item no.
    SECURA6101-1NUS
    Maximum Weighing Capacity
    6,100 g
    Scale Interval
    100 mg
    Legal Verification
    NTEP Certificate (USA)

    $3,050.00

  • Secura® Precision Balance 6,100 g|10 mg, Internal Adjustment, Verified USA|Canada
    Item no.
    SECURA6102-1NUS
    Maximum Weighing Capacity
    6,100 g
    Scale Interval
    10 mg
    Legal Verification
    NTEP Certificate (USA)

    $4,350.00

  • Reduce Your risk with integrated and intelligent protection systems

    Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

    Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

    • Integrated protection systems for minimizing your risk of obtaining incorrect results
    • Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
    • SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
    • Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
    • Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
    • Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
    • GLP-|GMP-compliant printouts
    • Standard password security features for protection against tampering and unauthorized access
    • Integrated PC direct function and Plug & Work connectivity to a Sartorius printer

    What's inclu​ded:

    Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.

    Product Information

    • Brand
      Secura®  
  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Data Cable mini USB,RS232 25-pin

    $71.80

    Data Cable mini USB,RS232 25-pin

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Dust cover
    Item no.
    6960SE03

  • Protecting cover
    Item no.
    6960SE01

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    GPP8 AC-Plug EU, UK, US

  • Self-adhesiv paper+thermotransf.foil 90m

  • Power supply GPP8 for AR, BR, KR