Practum® Precision Balance 1,100 g|10 mg, External Adjustment
Get the best value for your money, without compromises in precision and reliability
You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.
- Price (USD):
- $1,880.00
- Item No.:
- PRACTUM1102-1S
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Practum® Analytical and Precision Balances
Get the best value for your money, without compromises in precision and reliability
You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.
- Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
- High reliability and durability provided by mechanical overload protection
- Supervisor lock for preventing unintentional changes to the setup settings
- Effortless weighing thanks to the ergonomic and sturdy draft shield
- Plug & Work technology with Sartorius standard lab printer YDP40
What's included:
Universal power adapter, in-use cover, application guide, dust cover for analytical balances
Applications
-
Application AreaEducation
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryNo
Compliance Information
-
GLP/GMP Compliant PrintoutNo
-
Legal VerificationStandard balance
-
Regulatory RequirementsNone
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 88 mm
-
Weighing Chamber HeightN/A
-
Weighing Pan Diameter⌀ 180 mm
Features
-
AdjustmentWith External Weights
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionGlass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
LevelingManual
-
Password ProtectionNo
-
Repeatability10 mg
-
Scale Interval10 mg
-
Tamper ProtectionSupervisor lock
-
Typical Stabilization Time1.5 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceNo
-
Draft ShieldNone
-
Linearity30 mg
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity1,100 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypePrecision balance
-
BrandPractum®
180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Balance table made of natural stone, with vibration dampeners.
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Ionizing blower for eliminating electrostatic charges on sample containers and samples
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.