Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (61)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
- Fits to all Prospenser models
- Material Polypropylene
- Fits to all Prospenser models
- Material Polypropylene
-Aspiration tube with threaded connector.
-Fits to Prospenser models up to 10ml
-Lenght 310mm
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser models
- Material Polypropylene
- Fits to Prospenser models up to 10ml
- Standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
- Dispensing head with luer lock connector
- Fits to Prospenser Plus and Biotrate models
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)
Pipette Calibration Set for WZA225-CW andWZA26-CW... for gravimetric testing of themetrological reliability of pipettes.
The set consists of:
1 evaporation trap
3 21-ml sample chambers
3 6-ml sample chambers
- Fits to all Prospenser models
- Material Polypropylene
- Fits to all Prospenser models
- Material Ethylene tetrafluoroethylene
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
Pipetting Accessories