Pipetting Accessories
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (49)
- Flexible dispensing head for all Prospenser Plus and Biotrate models
- Fast and easy dispensing in to narrow tubes
- Maximum length 1m
- 3mm fine tip for accurate titration
- Material FEP (Fluorinated ethylene propylene)
- Fits to all Prospenser models
- Material Polypropylene
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
- Fits to all Prospenser Plus and Biotrate models
- Material Polypropylene
-Suitable for Prospenser 30ml and 60ml models
-Enables easy attachment of filters
- Material FEP/PFA (Fluorinated ethylene propylene and Perfluoroalkoxy alkane)
- Fits to all Prospenser models
- Material Polypropylene
- Fits to all Prospenser Plus and Biotrate models
- Material Ethylene tetrafluoroethylene
-Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
-Fast and easy dispensing in to narrow tubes
-Maximum length 1m
- Material FEP (Fluorinated ethylene propylene)
- Suitable for all Prospenser Plus models
- Fits also to all biotrate models, but has larger orifice than standard dispensing head
- Material FEP (Fluorinated ethylene propylene)
Pipetting Accessories