Smooth Filter Paper Discs for Qualitative & Technical Analyses, Grade C 140

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.

Price (USD):
$19.20
Item No.: 
FT-3-356-080
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Filter Diameter
    ⌀ 80 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    20 s  
  • Grade
    C 140  
  • Specifications
    Medium fast filtering  
  • Thickness
    0.3 mm  

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)  

Physicochemical Information

  • Retention Rate
    7–11 µm  
  • Wet Bursting Strength
    > 50 kPa  

Product Information

  • Filter Type
    Qualitative Filter Papers  
  • Pack Size
    50  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    140 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.