Sartoclear Dynamics® Lab V, 40 g DE/L
The Sartoclear Dynamics® Lab V kit allows for simultaneous clarification and sterile filtration of up to 500 or 1000 mL of mammalian cell culture using 20 or 40 g of diatomaceous earth filter aid, respectively.
Top Features of the Sartoclear Dynamics® Lab V
- Single-step clarification and filtration
- Kit conveniently combines necessary filtration units and filter aid pouches
- Filter aid pouches are gamma sterilized
- Efficient, fast and easy-to-use out of the box
Popular Applications for the Sartoclear Dynamics® Lab V
- Clarifying and sterile filtering high-density mammalian cell cultures
Item no.: SDLV-0500-20E0-E
Price: $250.00
Choose your Sartoclear Dynamics® Lab Filtration Kits
The Sartoclear Dynamics® Lab V kit is one of many designed for the simultaneous clarification and sterile filtration of mammalian cell cultures. Clarification and filtration are achieved in a single step, making these kits a fast and effortless option. The Sartoclear Dynamics® Lab V enables clarification and filtration of up to 500 or 1000 mL of mammalian cell culture broth to prepare samples for subsequent downstream processing steps, such as protein purification and concentration.
Eliminates the Need for Centrifugation
The efficient Sartoclear Dynamics® Lab V eliminates the need for centrifugation, which is time-intensive and lengthy. Eliminating this step streamlines your workflow and saves time.
High Filtration Performance
The Sartoclear Dynamics® Lab V conveniently combines all necessary vacuum filtration units and pouches of filter aid, ensuring you have everything you need for single-step clarification and filtration. These kits, including the Sartolab® RF 500 or 1000 vacuum filtration units, are designed to be high-performance and efficient. This enables cell harvesting of mammalian cell cultures, such as CHO, HEK, hybridomas and others with high cell densities.
Diatomaceous Earth Filter Aid
Each kit contains pouches of diatomaceous earth (DE) as a filter aid. The pouches are gamma sterilized. Each pouch is filled with pre-wetted, highly pure diatomaceous earth for dust-free transfer. It is highly porous, inert, insoluble and the material is an optimized grade for cell culture harvests. The Sartoclear Dynamics® Lab V kits work based on the principle of body feel filtration using this filter aid. These particulate solids are entrapped in a cake that builds up on the filter; liquid with the dissolved target substances can easily flow through the filter cake by passing through the porous structure of the diatomaceous earth particles.
Fast and Effortless
Sartoclear Dynamics® Lab V kits have everything you need for fast and effortless clarification and sterile filtration. They will help streamline your workflow in a number of ways. Not only does it conveniently include everything needed for simultaneous clarification and filtration, but it also eliminates the need for time-intensive centrifugation steps otherwise needed for clarification. Notably, the Sartoclear Dynamics® Lab V kits come in various options to match your needs
Datasheet
Applications
-
Application
-
Cell Culture
-
Cell Culture (recombinant proteins, mAbs)
-
Cell Harvest
-
Cell Removal / Harvest
-
Clarification
-
Prefiltration
-
Protection of Final Filters
-
Screening
- Sterility Testing
-
Cell Culture
-
Application Area
-
Research and development
-
Analytical Sample Preparation
-
Clarification
- Sterile Filtration
-
Research and development
General Specifications
-
Cell Density> 10 mio. cells/mL
Physicochemical Information
-
Pore Size0.22 µm
-
Pressure/VacuumVacuum
Product Information
-
BrandSartoclear Dynamics® Lab
-
Device TypeVacuum Filtration Units
-
PackagingSingle pouch packed
-
Sample TypeCell Culture
Volumes
-
Volume500 mL
The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.
Top Features of the Sartolab® Multistation
- Simultaneous filtration of one to six samples with one vacuum source
- Hands-free filtration
- Time-saving, with no installation time for each filter unit before use
Popular Applications for the Sartolab® Multistation
- Hands-free, parallel filtration of up to six samples
The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.
Top Features of the Microsart® e.jet Fluid Pump
- Small foot print – no need of suction flasks between pump and manifold
- Simultaneous transfer of filtered liquid to waste
- Constant flow rates and defined maximum vacuum
Popular Applications for the Microsart® e.jet Fluid Pump
- Filtration of liquid samples in Microbiological Quality Control labs