Entris® II Essential Line Analytical Balances with Internal Adjustment, 0.1 mg

The Entris® II Essential Line Precision Balance offers best-in-class performance, precision and user optimization during routine weighing tasks.

The Entris® II Essential Line Precision Balance’s unique and advanced isoCAL internal calibration and adjustment feature accounts for environmental or temporal changes that can impact the accuracy of your weighing results, making it the device to trust for rock-solid result reliability.

Top Features

  • LED touch technology for intuitive navigation and use
  • Powerful and precise monolithic weigh cell technology exclusively available with Sartorius balances
  • Automatic calibration and adjustment documentation with isoCAL
  • 12 integrated applications expand usability and application potential
  • Modern connectivity options for simple data transfer and analysis

Popular Applications

  • Routine weighing tasks during research, production, processing and more
  • High measurement precision and accuracy during routine weighing tasks in laboratories, research centers, production and processing facilities and more

Item No.: 
BCE124I-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Exceptional Build Quality and Performance

The Entris® II Essential Line Precision Balance is made from high-quality materials and designed to optimize your routine weighing tasks. Sartorius’ unique harnessing of monolithic weighing cell technology provides the utmost precision while next-generation weighing sensors generate the fastest stabilization times in the Entris® II’s class. The specially coated glass draft shield minimizes the impact of electrostatically charged samples on your weighing results. It supports the one-click ambient effect adaptation system, which negates the effects of dirt, vibrations or temperature changes on your results.

The hybrid touchscreen user interface balances convenient, intuitive use with long-lasting durability and provides access to 13 specialized built-in applications optimized for use with the Entris® II Essential Line Precision Balance.

The advanced Sartorius Plug & Play feature automatically detects Sartorius printers and displays, allowing users to rapidly and securely transfer weighing data. In contrast, the Direct-to-PC feature will enable users to directly share data sets into Microsoft Excel or Word documents for unmatched efficiency and user convenience. Other connection options include USB-C ports for future-proof connectivity alongside an industry-standard RS232 9-pin interface for the utmost versatility and backward compatibility. Controlled User Management access prevents unintentional settings changes that could skew the precision of weighing results.

Applications

  • Application Programs
    • Animal weighing  
    • Calculation | Free factor  
    • Counting  
    • Density determination  
    • Percentage weighing  
    • Components | Totalizing  
    • Weighing  
    • Dosing  
    • Mixing | Net total  
    • Statistics  
    • Peakhold  
    • Checkweighing  
    • Mass unit conversion  
    • Underfloor weighing  

Compliance Information

  • Legal Verification
    Non-verified  

Connections (Data)

  • Data Interface
    • RS232  
    • USB C  
    • USB-C (Host)  

Dimensions

  • Dimensions WxDxH
    219 × 317 × 345 mm  
  • Weighing Chamber Height
    240 mm  
  • Weighing Pan Dimensions
    ⌀ 90 mm  

Features

  • Adjustment
    Internal automatic (isoCAL)  
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain  
  • Display
    LED screen with touch technology  
  • Languages
    English, German, France, Italian, Spanish, Portuguese, Russian, Polish  
  • Leveling
    Manual  
  • Repeatability
    0.1 mg  
  • Scale Interval
    0.1 mg  
  • Typical Stabilization Time
    ≤1.5 s  
  • Underfloor Weighing
    Yes  

General Specifications

  • Draft Shield
    Manual  
  • External Calibration Weight
    100 g | E2  
  • Linearity
    0.2 mg  
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A  
  • Sensitivity Drift between +10 °C and +30 °C
    ±1.5 ppm/K  
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton  

Operating Conditions

  • Maximum Weighing Capacity
    120 g  
  • Operating Conditions - Temperature
    +10 – +30 °C  

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A  
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A  

Product Information

  • Balance Type
    Analytical balance  
  • Brand
    Entris® II  
  • Packaging
    400 × 525 × 495 mm  
  • Product Line
    Entris® II Essential Line  
  • Entris® II Power Supply with Plug-In AC Adapter Set

    $61.70

    Power supply unit with connection cable and country-specific power plug adapter

  • Lab Balance Power Supply with AC Adaptors

    $61.70

    Power supply with country-specific plug-in AC adaptors.

  • Ionizer with U-Shaped Electrode - Cubis® II

    $3,480.00

    Ionizer with U-shaped electrode, 115V, 1 pc

  • Foot Switch for Laboratory Balances

    $231.00

    Pedal button|foot switch for laboratory balances

  • Display Protection Film; Set of 5

    $57.20

    Display Protection Film; Set of 5

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Lab Balance RS232 Data Cable

    $79.70

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Data Cable RS232 9-pin (m) > 9-pin (m)

    $79.70

    Data cable, RS232, D-Sub 9 to D-Sub 9

  • Power Supply with Country-Specific Plug-in AC Adaptors - China

    $55.00

    Power Supply with Country-Specific Plug-in AC Adaptors - China

  • Draft ring analytical balance 0.1 mg

    $115.00

    Accessories for weights and weight sets

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • In-Use Dust Cover - Entris® II

    $157.00

    In-use dust cover for Entris® II laboratory balances

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Converter cable 5 VDC > 15 VDC

    $145.00

    Converter cable 5 VDC > 15 VDC

  • Y-Connector Balance Accessory
    Item no.
    YCC-D09M-2D09F

    $93.10

    Y-Connector RS232 9-pin (m) > 2 × 9-pin (f) (0.15 m)

  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Data Cable USB-C > USB-A
    Item no.
    YCC-USB-C-A

    $37.00

    Data Cable USB Type C to USB Type A

  • Kensington Lock Cable (Anti-Theft)

    $79.70

    Kensington Lock anti-theft device

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Data Cable USB-C > USB-B
    Item no.
    YCC-USB-C-B

    $37.00

    Data Cable USB Type C to USB Type B

  • dust cover
    Item no.
    6960BC01

  • Self-adhesive Thermopaper 5 x 24m

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • Data output for YDP20-0CE
    Item no.
    69Y03130

  • Self-adhesiv paper+thermotransf.foil 90m

  • Below-balance weighing hook, M5 thread

  • cushion set
    Item no.
    69BC0900

  • null indicator subassembly

  • Lifting device
    Item no.
    69SE0031

  • locking slide
    Item no.
    69BC0004

  • housing complete (round)
    Item no.
    69BC0002

  • baseplate
    Item no.
    69BC0016

  • Temperature sensor PT1000

  • side glass
    Item no.
    69BC0012

  • cover disc
    Item no.
    69BC0008

  • cap (2 pcs.)
    Item no.
    69BC0018

  • Pan connection UeSi 0,1-1mg

  • flex cable 12 pol.
    Item no.
    69BC0006

  • front glass plate
    Item no.
    69BC0017

  • rear glass
    Item no.
    69BC0011

  • collapsible box
    Item no.
    69BC0950

  • set of grip elements (3 pcs)

  • base plate
    Item no.
    69BC0015

  • Pan D90
    Item no.
    69SE0001

  • set of castors and holders

  • Set of small parts for weighing chamber

  • pillar
    Item no.
    69BC0014

  • frame, cpl.
    Item no.
    69BC0009

  • Supporting pan D90
    Item no.
    69SE0005

  • dust cover
    Item no.
    6960BC01

  • main PCB (needs to be programed)

  • cap (2 pcs.)
    Item no.
    69BC0005

  • Power Supply with Country-Specific Plug-in AC Adaptors - China

    $55.00

    Power Supply with Country-Specific Plug-in AC Adaptors - China

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.