Sartoflow® Advanced
Full Flexibility Meets Outstanding TFF Performance
Flexible solution
01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation
High product yields
4-piston membrane pump for low shear
Highly automated
Two pumps for feed and buffer addition, as well as full TMP control
- Item No.:
- SFADVANCED
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoflow® Tangential Flow Filtration Systems
The Sartoflow® Advanced is a modular crossflow system for ultrafiltration, microfiltration and diafiltration applications in many biopharmaceutical processes, such as the purification of vaccines, monoclonal antibodies and recombinant proteins.
The Sartoflow® Advanced offers the possibility to use both Sartocon® Slice or Sartocon® Cassettes in crossflow filtration. Therefore the Sartoflow® Advanced offers a linear scale up from 0.1 up to 2.1 m2 membrane area. Thanks to the compact design and the very low recirculation volume of ~ 200 ml, this system also enables small process batches to be concentrated. The Sartoflow® Advanced can also be used under demanding laboratory and production conditions.
The Sartoflow® Advanced is a modular crossflow system for ultrafiltration, microfiltration and diafiltration applications in many biopharmaceutical processes, such as the purification of vaccines, monoclonal antibodies and recombinant proteins.
- Unique, compact and integrated
- Linear scale up from 0.1 to 2.1 m2 membrane area
- Approx. 200 ml minimum recirculation volume
Applications
-
ApplicationPurification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Connections (Physical)
-
ConnectorTri-clamp (1/2")
Dimensions
-
Dimensions WxDxH1,100 × 800 × 680 mm
-
Membrane Area0.1 - 0.5 m² (optionally 0.7 - 2.1 m²)
-
Tube Size (ID – OD)1/2"
Features
-
DisplayYes
General Specifications
-
Cassette Format
-
Sartocon Cassettes
-
Slice Cassettes
- Standard Cassettes
-
Sartocon Cassettes
-
Pump Output700 L/h @ 4 bar (60 psi)
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Recirculation VesselStainless steel 316 L
Operating Conditions
-
Maximum Operating Pressure4 bar (58 psi)
-
Minimum Operating Volume~200 mL
Power Requirements
-
Power Requirements230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp
Product Information
-
BrandSartoflow®
Volume
-
Recirculation Vessel Volume10 L (MU)
-
VolumeBag: 5, 10, 20 L (SU)
Weight
-
Total Weight~ 120 kg