Minisart® NY25 Plus Glass Fiber 0.45 µm Polyamide (Nylon) Male Luer Slip Syringe Filter

Minisart® NY Plus with glass fibre prefilter and hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1784C with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50 syringe filters. Units can be sterilized by autoclaving or EO.

Price (USD):
$208.00
Item No.: 
1784C----------K
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Non-sterile Minisart® NY Plus syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. NY PLus is designed for highly particle-laden samples and combines leachable free GF prefilters and polyamide membranes with fastest flow and low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • A pouch in one pack for less waste

  • Minimum extractables or leachables

  • Low non-specific binding

  • Outperforming chemical compatibility

Applications

  • Application
    Sterile filtration and clarification of difficult-to-filter aqueous and organic samples  
  • Application Area
    • Analytical sample preparation  
    • Clarification  

Connections (Physical)

  • Connector Inlet
    Female Luer Lock  
  • Connector Outlet
    Male Luer Slip  

Dimensions

  • Filter Diameter
    ⌀ 25 mm  
  • Filtration Area
    4.8 cm²  

General Specifications

  • Filter Paper/Membrane Color
    White (opaque)  
  • Flow Rate
    ≥ 100 mL/min for water at 1 bar (14.5 psi) |≥ 200 mL/min for methanol at 1 bar (14.5 psi)  
  • Total Throughput
    Up to 100 mL  
  • pH Range
    3.0 – 14.0  

Materials of Construction

  • Housing Material
    Polypropylene (PP)  
  • Material Prefilters
    Quartz Fiber (QF)  
  • Membrane Material
    Polyamide (PA/NY)  

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)  
  • Maximum Operating Pressure
    4.5 bar (65 psi)  
  • Operating Pressure
    4.5 bar (65 psi)  

Physicochemical Information

  • Bubble Point
    ≥ 2.0 bar (44 29 psi) with water  
  • Burst Pressure
    ≥ 7.0 bar (102 psi)  
  • Pore Size
    0.45 µm  
  • Retention Rate
    0.7 µm²  
  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Minisart® NY Plus  
  • Device Type
    Syringe Filters  
  • Pack Size
    50  
  • Packaging
    Bulk packed  
  • Sample Type
    • Aqueous  
    • Solvents  
    • Harsh liquids  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  
  • Sterilization Method
    Ethylene oxide  

Volume

  • Hold-up Volume
    ≤ 250 µl  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.