Product with code YDC01EA is not available in your country.

Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Touch Pen - TopMix2.Touch
  • Wall and Table Bracket - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • USB/RS232 cable
    Piece
    1
    Item no.
    YCO12
    Cable Length
    approx. 1.8 m

    $128.00

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • Power supply outside hazardous area, USA

    $2,560.00

    Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.

  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Video cable DVI-A/VGA (3m)
    Item no.
    YCC01-0051M3
    Cable Length
    approx. 3 m

    $45.80

  • Ex-link cable for TopMix2.Touch, length 20 m (~65 ft.)

    $759.00

    Data & power cable between Ex-link box and TopMix2.
    Touch, length 20 m (~65 ft.).

  • Link cable to Ex Link Converter, length 10 m (33 ft.)

    $89.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • In-use dust cover for TopMix2.Touch display unit

    $53.50

    In-use dust cover for TopMix2.Touch display unit

  • Safe Area Power supply,220-240V,EU(excl. UK)

    Explosion-protected power supply, for EU (without UK),
    installation outside hazardous areas/locations
    ATEX-konform:

    II (2) G (Eex ib) II C (220-240V)

  • Results per page: | |

    Paint Mixing Accessories