All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (208)

  • Sartoguard PES Maxicaps® 0.2µm 30 inch
    Item no.
    5477307F3--OO
    Pore Size Final-filter
    0.2μm
    Filter Size
    30"(2.4 m² / 25.8 ft²)
  • Sartoguard PES Maxicaps® 0.2µm 20 inch
    Item no.
    5477307F2--SS
    Pore Size Final-filter
    0.2μm
    Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Sartoguard PES T-Style Maxicaps® 0.1µm 30 inch
    Item no.
    5478358G3G-SO
    Pore Size Final-filter
    0.1μm
    Filter Size
    30"(2.4 m² / 25.8 ft²)
  • Sartoguard PES Maxicaps® 0.2µm 30 inch
    Item no.
    5477307F3--SO
    Pore Size Final-filter
    0.2μm
    Filter Size
    30"(2.4 m² / 25.8 ft²)
  • Sartoguard PES Maxicaps® 0.1µm 10 inch
    Item no.
    5477358G1--SO
    Pore Size Final-filter
    0.1μm
    Filter Size
    10"(0.8 m² / 8.6 ft²)
  • Sartoguard PES Maxicaps® 0.2µm 20 inch
    Item no.
    5477307F2--OO
    Pore Size Final-filter
    0.2μm
    Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Sartoguard PES T-Style Maxicaps® 0.2µm 30 inch
    Item no.
    5478307F3G-SO
    Pore Size Final-filter
    0.2μm
    Filter Size
    30"(2.4 m² / 25.8 ft²)
  • Sartoguard PES Maxicaps® 0.1µm 20 inch
    Item no.
    5477358G2--SO
    Pore Size Final-filter
    0.1μm
    Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Sartoguard PES Maxicaps® 0.2µm 10 inch | Sterile
    Item no.
    5477307F1--SSAC
    Pore Size Final-filter
    0.2μm
    Filter Size
    10"(0.8 m² / 8.6 ft²)
  • Sartoguard PES Maxicaps® 0.2µm 20 inch
    Item no.
    5477307F2--SO
    Pore Size Final-filter
    0.2μm
    Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Sartoguard PES T-Style Maxicaps® 0.1µm 20 inch
    Item no.
    5478358G2G-SO
    Pore Size Final-filter
    0.1μm
    Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Sartoguard PES Maxicaps® 0.1µm 30 inch
    Item no.
    5477358G3--SS
    Pore Size Final-filter
    0.1μm
    Filter Size
    30"(2.4 m² / 25.8 ft²)
  • Sartoguard PES MaxiCaps® 0.1µm 30 inch

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

  • Sartoguard PES MaxiCaps® 0.1µm 30 inch

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

  • Sartoguard PES MaxiCaps® 0.2µm 20 inch

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

  • Results per page: | |

    Applications:

    • Protection of downstream equipment and final membrane filters
    • Bioburden reduction

    Benefits:

    • More economical process flow
    • Downsizing of filtration systems
    • Significantly higher total throughput performance
    • LRV of 6 per cm2 filtration area for Brevundimonas Diminuta and for Serratia Marcescens

    Pure PES membrane

    Sartoguard PES

    For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment. The single-use variants are also available as gamma sterilizable versions.

    Power of glass fleece

    Sartoguard GF

    The Sartoguard GF filter elements combining the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces.

    Unique PES Nanofleece

    Sartoguard NF

    The Sartoguard NF is the only gamma sterilizable membrane depth filter combination in single-use applications utilizing unique PES Nanofleece technology. The Nanofleece protects the membrane double layer from early blockage due to a high particle load.

    For highest process flexibility all Sartoguard® filters are available as for conventional stainless steel or single use applications. All filter elements are available in various sizes and adapter combinations.

    Product Information

    • Brand
      Sartoguard PES