Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (105)

  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 320 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-480-320
    Grade
    37/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 320 mm

    $292.00

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 125 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-335-125
    Grade
    603/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 125 mm

    $13.40

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 320 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-335-320
    Grade
    603/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 320 mm

    $73.10

  • Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 110 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-483-110
    Grade
    39/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 110 mm

    $32.90

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 320 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-320
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 320 mm

    $50.00

  • Qualitative & Technical Papers, Creped/ Grade 37/N / ⌀ 110 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-480-110
    Grade
    37/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 110 mm

    $9.10

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 150 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-335-150
    Grade
    603/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $18.30

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 150 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-150
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $17.00

  • Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-483-150
    Grade
    39/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $228.00

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 110 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-110
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 110 mm

    $12.20

  • Qualitative & Technical Papers, Creped/ Grade 603/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-335-150
    Grade
    603/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $142.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-314-150
    Grade
    6 S/N
    Filter Format
    Folded
    Dimensions
    N/A
    Filter Diameter
    ⌀ 150 mm

    $240.00

  • Qualitative & Technical Papers, Creped/ Grade 601/N / ⌀ 165 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-354-165
    Grade
    601/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 165 mm

    $17.00

  • Qualitative & Technical Papers, Creped/ Grade 603/N / 203 x 203 mm Sheets
    Pieces
    1,000
    Item no.
    FT-2-335-203203R
    Grade
    603/N
    Filter Format
    Sheets
    Dimensions
    203 × 203 mm
    Filter Diameter
    N/A

    $130.00

  • Qualitative & Technical Papers, Creped/ Grade 6  S/N / ⌀ 125 mm Filter Discs
    Pieces
    50
    Item no.
    FT-3-314-125
    Grade
    6 S/N
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 125 mm

    $13.40

  • Results per page: | |

    Crêped Filter Papers for Qualitative & Technical Analyses

    Grade

    Weight
    (g/m2)

    Thickness(mm)

    Filtration Time (s)

    Wet Bursting Strength (kPa)

    Air Resistance (mbar)

    Properties

    5 H/N

    85

    0.28

    3

    ≥ 40

    n.a.

    Very fast filtration, wide-pore

    34/N

    60

    0.20

    4

    ≥ 50

    2.0

    Very fast filtration

    37/N

    135

    0.50

    4

    ≥ 70

    1.9

    Very fast filtration, wide-pore

    1602/N

    70

    0.23

    5

    ≥ 30

    n.a.

    Very fast filtration

    39/N, 180 g

    180

    0.65

    5

    ≥ 90

    2.5

    Very fast filtration, wide-pore

    39/N, 300 g

    300

    0.95

    5

    ≥ 120

    2.5

    Very fast filtration, wide-pore

    603/N

    75

    0.25

    8

    ≥ 50

    n.a.

    Fast filtration

    6 S/N

    145

    0.55

    12

    ≥ 90

    n.a.

    Medium-fast filtration

    601/N

    65

    0.19

    13

    ≥ 30

    n.a.

    Medium-fast filtration, 
    for sugar industry

    67/N, 160 g

    160

    0.65

    13

    ≥ 60

    5.5.

    Medium-fast filtration


  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.