Sartoflow® MU TFF System for Pilot- and Commercial-Scale Process 

Scalable TFF Solutions for Precise and Efficient Filtration

Explore our modular ultrafiltration and diafiltration solutions with Sartoflow® MU (Multi-Use) TFF systems. Designed for flexibility, scalability, and compliance, the Sartoflow® 5000 MU and Sartoflow® 10,000 MU systems offer advanced automation and precision for biopharmaceutical processing. Whether you're optimizing pilot-scale runs or scaling up to GMP manufacturing, these systems deliver consistent performance, intuitive operation, and seamless integration into your downstream workflows.
Discover how the Sartoflow® 5000 MU and Sartoflow® 10,000 MU systems can elevate your process efficiency and product quality.
In addition to these systems, Sartorius also offers systems that can be customized to your process size.

Consult Our Experts

Seamless Scalability Across Systems

Both systems, Sartoflow® 5000 MU and Sartoflow® 10,000 MU, share the same sensor configuration, design architecture, and standardized P&ID layout, enabling effortless scale-up while minimizing tech transfer risks and ensuring process consistency.

Advanced Automation and Control

Equipped with intuitive software and automated process control, the systems ensure consistent performance, minimize operator error, and support data integrity. Features like recipe management and real-time monitoring streamline workflows and enhance reproducibility.

cGMP-Compliant and Ready for Biopharma

Designed to meet stringent regulatory requirements, Sartoflow® MU systems for commercial scale support multi-use and hybrid configurations, making it ideal for biopharmaceutical applications such as monoclonal antibody purification, vaccine production, and blood & plasma processing.
 

Explore Sartoflow® MU Systems

Discover the system options for the Sartoflow® 5000 MU and Sartoflow® 10,000 MU

Sartoflow® 10,000 MU is a versatile TFF system with extensive standard features. In addition, several configuration options are available, including UV sensing, multiple holder sizes, various recirculation tank formats, and SIP‑ready designs—offering flexibility to adapt to a wide range of bioprocessing needs.

"System Comparison"

  Sartoflow® 5000 MUSartoflow® 10,000 MU
  
Pump Capacity 5,000 L/h10,000 L/h
Membrane Area up to 7 m²up to 28 m²
Number of cassettes Sartocon® 1 - 10- Standard holder: 2 - 20
- Extended holder: 2 - 30
- Large holder: 4 - 40
Number of cassettes Sartocube® 1 - 2- Standard holder: 2 - 4
- Extended holder: 2 - 6
- Large holder: 4 - 8
Pressure, flow, and conductivity
sensor
 YesYes
UV sensor OptionalOptional
SIP-ready configurations OptionalOptional

Learn More About Sartoflow® MU Systems

icon-tangential-flow-filtration

Stainless Steel TFF Solutions for Consistent Performance

Multi-use TFF systems with stainless steel construction are essential for cGMP manufacturing, offering durability, chemical resistance, and ease of cleaning. Designed for repeated use across multiple campaigns, they support critical steps like concentration, diafiltration, and buffer exchange. With precise control and scalability, they ensure consistent performance for mAbs, vaccines, and other biologics.

Related Assets

Datasheet

Sartoflow® MU TFF Systems: Fully Automated Multi-Use Systems for Pilot- and Commercial-Scale Processing

PDF | 784.4 KB

Frequently Asked Questions

The Sartoflow® 5000 MU and 10,000 MU are modular tangential flow filtration (TFF) systems designed for ultrafiltration (UF) and diafiltration (DF) in downstream bioprocessing. It is suitable for clinical-scale and commercial-scale production, purification of monoclonal antibodies, vaccines, recombinant proteins, and blood & plasma.

"MU" refers to Multi-Use, indicating that the system is designed for repeated use with appropriate cleaning and sterilization protocols, as opposed to single-use systems.

The Sartoflow® 5000 MU system supports TFF flatsheet cassette membranes with up to 7 m2 filter area.

Depending on the choice of TFF filter holder, the Sartoflow® 10,000 MU system supports TFF flatsheet cassette membranes with up to 14 (standard holder), up to 21 (extended holder), or up to 28 m2 (large holder) filter area.

The systems can handle the following flow rates, making it suitable for pilot and commercial-scale:
Sartoflow® 5000 MU: 1,000 – 5,000 L/h
Sartoflow® 10,000 MU: 2,000 – 10,000 L/h

Supporting Products & Services

Browse TFF Cassettes for Every Application

Find your TFF solution with our cutting-edge options, tailored to your unique needs. Boost operations with precision and innovation.

Discover TFF Cassettes

Consult Our Experts

Consult Our Experts