iQue Qbeads® Kits for Immunoassays

iQue Qbeads® is a family of reagents that enables capture of specific proteins on distinct bead types enabling multiplexed quantitation of cytokines, adhesion molecules, enzymes, growth factors receptors and more.

These kits have been developed and optimized for use on the iQue® High-Throughput Screening (HTS) Cytometry Platform, to provide an integrated solution with unique benefits of fast time to results, microvolume-assays, high content, and lower cost. Qbeads kits are available in different sizes to suit your research needs.

Available iQue® Immunoassay Kits include:

iQue Qbeads® PlexScreen: 

These are complete, custom-built ready-to-run kits that contain everything you need to run your assay. Each kit contains capture beads, detection reagent, standard proteins, buffers, and a template for analysis. We offer PlexScreen kits for human, mouse and rat secreted proteins.

Explore more below...

iQue Qbeads® DevScreen: 

These are capture beads that are built to help researchers analyze their unique or proprietary proteins of interest. There are two categories of DevScreen beads, with distinct surface chemistries.

Explore more below...

iQue Qbeads® PlexScreen

iQue Qbeads® PlexScreen

The iQue Qbeads® PlexScreen family of reagents are custom built into complete ready-to-run kits. The kits consist of beads to capture human, mouse or rat secreted proteins, detection reagents, standard protein, buffers, and analysis templates. Each analyte has been validated in no-wash and 1-wash protocols.

Request a Quote


Key Benefits

  • No wash protocol, just add and read for fast, easily automated workflow. See workflow diagram below.
  • Custom-built to your order; we maximize your flexibility!
  • Available for human, mouse, and rat secreted proteins including cytokines, chemokines, enzymes, and growth factors.
  • Analyze up to 30 analytes simultaneously, with no reduction in analysis speed.
  • Multiplex with other MultiCyt kits like Cell Membrane Integrity for richer content.


Workflow


Build Your Custom Qbeads PlexScreen Kit

Qbeads PlexScreen is a family of reagents that uses immunochemistry to capture specific secreted proteins on distinct bead types. We offer beads for human, mouse and rat secreted proteins. Below is a list of analytes that can be screened.

View Assay Builder

iQue Qbeads® PlexScreen: Human Secreted Proteins

Request a Quote


Cytokine
ChemokineTNF

Interleukin

CCL2 (MCP-1)

TNF (TNFα)

IL-1α

IL-10

CCL3 (MIP-1α)

sCD154 (sCD40 Ligand)

IL-1β

IL-11

CCL5 (RANTES)

CD178 (Fas Ligand)

IL-2

IL-12/IL-23(p40)

CCL11 (Eotaxin)

TNFβ (LT-α/TNFSF1)

IL-3

IL-12(p70)

CD14

90563

IL-4

IL-13

CXCL9 (MIG)

IL-5

IL-17A

CXCL10 (IP-10)

IL-6

IL-17F

CXCL11 (I-TAC)

IL-7

IL-21

CX3CL1
(Fractalkine)

IL-8

IFN-α

IL-9

IFN-γ

Receptor

Adhesion Molecule

Growth Factor

Enzyme

CD121a (IL-1 RI)

CD54
(ICAM-1)

Angiogenin

Granzyme A

CD121b (IL-1 RII)

CD62E
(E-Selectin)

Basic FGF

Granzyme B

TNFRI

CD62L
(L-Selectin)

CSF2 (GM-CSF)

TNFRII

CD62P
(P-Selectin)

CSF3 (G-CSF)

CD106
(VCAM-1)

VEGF

iQue Qbeads® PlexScreen: Mouse Secreted Proteins

Request a Quote


Cytokine
ChemokineTNF

Interleukin

CCL2 (MCP-1)

TNF (TNFα)

IL-1α

IL-12/IL-23 (p40)

CCL3 (MIP-1α)

IL-1β

IL-12(p70)

CCL4 (MIP-1β)

IL-2

IL-13

CCL5 (RANTES)

IL-3

IL-17A

CXCL1 (KC;GROα)

IL-4

IL-17F

CXCL9 (MIG)

IL-5

IL-21

IL-6

IL-23 (p19/p40)

IL-9

IFN-γ

IL-10

Growth Factor

Adhesion Molecules

CSF2 (GM-CSF)

CD62E (E-Selectin)

CSF3 (G-CSF)

CD62L (L-Selectin)

iQue Qbeads® PlexScreen: Rat Secreted Proteins

Request a Quote


Cytokine
InterleukinTNF

IL-1α

TNF (TNFα)

IL-2

IL-4

IL-10

IFN-γ

iQue Qbeads® Human Inflammation Panel Kit

Human Qbeads Inflammation Panel Kit allows the measurement of seven human cytokines and chemokines from either serum or in vitro samples. The cytokines/chemokines included are implicated in inflammatory responses to disease states including autoimmune diseases, chronic inflammation, and infections, including viral infections such as COVID-19.

Analytes offered in the Human Qbeads Inflammation Panel Kit include: Human Interferon gamma (IFNγ), Interleukin-2 (IL-2), Interleukin-6 (IL-6), CCL2 (MCP-1), CCL3 (MIP-1α), CXCL9 (MIG), and CXCL10 (IP-10).

Request a Quote


Key Benefits


Workflow

iQue Qbeads® Human Inflammation Panel Kit Ordering Information
PlatformCompatible with iQue® 3/iQue® Screener Plus – BR and VBR Configurations
Available SizesCatalog Numbers
1 x 384 wells97097
  • Pre-configured panel to quantify 7 compatible analytes simultaneously using only 10 μL of sample.
  • Designed for high-throughput applications. Available in 384-well format.
  • Flexibility to add compatible analytes from Qbeads portfolio, with no reduction in speed analysis.
  • Easy to use kit-validated with 1-wash protocol.

iQue Qbeads® DevScreen

iQue Qbeads® DevScreen

The Qbeads DevScreen family are bead-based kits that provide you more flexibility to make your own bead-based multiplex assays. There are two types of DevScreen kits classified based on their surface chemistries:

iQue Qbeads® DevScreen SAv: These are streptavidin coated beads that can be used to screen with biotinylated targets. There are 5 different SAv-coated bead populations and these can be multiplexed with any of the analytes from the PlexScreen panel and with the DevScreen SH panel.

iQue Qbeads® DevScreen SH: These are beads derivatized with sulfhydryl groups. These beads offer a very flexible chemistry that can covalently bind a wide variety of molecules. There are 30 sulfhydryl beads and these can be multiplexed with Qbeads PlexScreen as well as Qbeads DevScreen SAv reagents.

Request a Quote


Key Benefits

  • Available with streptavidin or sulfhydryl surface chemistries for flexibility in coating beads with molecules of interest.
  • Plex up to 30 for higher content; fast analysis time is not effected by plex size.
  • Multiplex with other MultiCyt kits including Qbeads PlexScreen kits for richer content.


Workflow


Build Your Custom Qbeads DevScreen Kit

The iQue Qbeads® DevScreen family of reagents are “make your own” products that provide more flexibility in your assay. There are two types of DevScreen reagents named based on their surface chemistries.

View Assay Builder

iQue Qbeads® DevScreen: SAv (Streptavidin)

Request a Quote


Catalog Number

Description (1x384 wells)

90748

QSAv1

90752

QSAv2

90756

QSAv3

90760

QSAv4

90764

QSAv5

90776

QSAv2 & 4

90780

QSAv2, 3 & 4

90788

QSAv1, 2, 3 & 4

90792

QSAv1, 2, 3, 4 & 5

iQue Qbeads® DevScreen: SH (Sulfhydryl)

Request a Quote


Catalog Number

Description (50x384 wells)

90892

QSH01

90893

QSH02

90894

QSH03

90895

QSH04

90896

QSH05

90897

QSH06

90898

QSH07

90902

QSH11

90904

QSH13

90908

QSH17

90913

QSH22

90915

QSH24

90916

QSH25

90917

QSH26

Learn More About Our Products

Technical Note

Automatically Detect and Manage Clogs

Some information and practical tips about the clog detection and management feature available on the iQue® 5 HTS Cytometry Platform.

Brochure

iQue® 5  High-Throughput Screening (HTS) by Cytometry

Truly Fast. Simply Effortless.

Application Note

Quantification of Inflammatory and Neuroinflammatory Proteins

Secreted Protein Release in Inflammatory and Neuroinflammatory Models

Technical Note

Tips for Reducing Clogging and Carryover

Practical Guidance on Reducing Clogging and Carryover on the iQue® HTS Platform, when using Challenging Samples

iQue®️ Reagent Kits brochure cover
Brochure

iQue® Reagent Kits

Perform comprehensive, multiplexed analysis of cells, beads and secreted proteins all from the same cells at the same timepoint.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information