Front of the iQue 5 Platform on transparent background

Design Your Custom Multiplex Assay with iQue Qbeads® Assay Builder

iQue Qbeads® Assay Builder

Create your own multiplex bead-based assays for detection with iQue® High-Throughput Screening (HTS) by Cytometry. iQue® offers 2 types of iQue Qbeads® kits: iQue Qbeads® Plexscreen is a family of reagents that use immunochemistry to capture specific secreted proteins on distinct bead types. This enables multiplexed quantitation of cytokines, adhesion molecules, enzymes and receptors.

iQue Qbeads®  Devscreen are reagents for creating your own bead-based assay using a  panel of Streptavidin or Sulfhydryl coated beads. These can be multiplexed with other iQue® kits including iQue Qbeads® Plexscreen kits for richer content.

Utilize our easy-to-use iQue Qbeads® Assay Builder tool below to design your own specific multiplex assay.

Design your custom multiplex assay by selecting from the options provided below and submit to receive a quote:

The iQue® Cytometry Panel Builder

Unlock the power of intelligent cytometry panel building, tailored to your unique needs.

Explore the Panel Builder
icon-shopping-cart
Ready to Buy?