Benefits
- Complete ease of operation: Select and calibrate pipettes quickly and easily
- Calibration software for single and multi-channel pipettes, dispensers, burettes, etc.
- Seamless integration with your Cubis MPS and Speedcal mobile system
- Compatible with all standard balances
- Up-to-date pipette database
Climate Control Tower YCM20MC
- Monitors environmental climate conditions:
- Temperature
- Humidity
- Barometric Pressure
- Optional DAkkS calibrated
- Integration into Calibration Software possible
Liquid Reservoir YCP05-LR01
- Internal temperature control ensures error-free calibration measurements
- Triggers red alert, if temperature is out of tolerance
- Compatible with Speedcal and Cubis® MPS
Suction Pump YCP05-SP01
- For quick and easy emptying of the pipetting vessel
- Powerful & Robust
Pipette Calibration Accessories for Cubis® II Analytical Balance
Pipette Calibration Kit YCP04MS
- Pipette calibration kit consists of moisture trap and all required adapters
QApp - Pipette Check for Cubis® II MCA (QAPP005)
- The Sartorius QAPP runs as embedded software on the balance and does not require additional PC software
- For maximum efficiency and safety: The user is guided step by step through the DIN ISO 8655 workflow
- The evaluation and documentation (e.g. as PDF document) is done by the QAPP
- Optionally, environment conditions can be monitored with an external climate module
- Pipettes can be managed comfortably in an inventory database on the balance